Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips067-2551: 17.46mm Diameter Single Tube P Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips067-2551: 17.46mm Diameter Single Tube P Clip
067-2551: 17.46mm Diameter Single Tube P Clip

Cat® 17.46mm Diameter Single Tube P Clip to Secure Tube, Hose and Cable at an Anchor Point

Brand: Cat

Product Images
067-2551: 17.46mm Diameter Single Tube P Clip
067-2551: 17.46mm Diameter Single Tube P Clip
067-2551: 17.46mm Diameter Single Tube P Clip
067-2551: 17.46mm Diameter Single Tube P Clip
067-2551: 17.46mm Diameter Single Tube P Clip

Cat® 17.46mm Diameter Single Tube P Clip to Secure Tube, Hose and Cable at an Anchor Point

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 067-2551
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 17.46, Clamp Thickness: 1.2, CL Clamp CL Fastener: 25.4
Clamp Width (mm): 19.0
Material: Carbon Steel
View More
Compatible Models for part number 067-2551

GENERATOR

SR4B XQ330 SR4 LC51XX

TRUCK ENGINE

C-10 C-12 C-15 C-16 C7 3406E 3406C C-9 C11 C13 C15

INTEGRATED TOOLCARRIER

IT38H IT14G IT62G IT62H IT28F IT62G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 631K 613G 637K 623K 621K 627K 657 651

WHEEL HARVESTER

570B 580B

TRACK SKIDDER

527

WHEEL SKIDDER

535D 545D 525D 555D

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

308E CR 303.5E2 CR 308E SR 304E2 304C CR 303C CR 307.5 305E2 CR 305E 304E 303.5E 305.5E2 308E2CR 305.5E 308E 308E2 CR 307E2 305E2 308.5 304E2 CR 308 309 305.5E2 CR 304.5E2 310 303.5E2

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WATER FORDING TRACTOR

D7R II

EXCAVATOR

324E 323F 374F L 214B M318F 312-A 213B 385C FS 324E LN 345C 349F L 385C L 317 315 558 313 374D L 336F L XE 312C L 323E LN 326F 320 GX 538 320 GC 349E 349F 325F 340F 336F LN XE 324E L 330 GC 385B 385C 345D L 320E 365C L 323E SA 323F L 317 GC 365C 349F LXE 325D FM LL 390D 318B N 390F 315 GC 349E L VG 349 GC 320E L 325D FM 352 UHD 349 324D FM 352 350 355 320 321 326 325 322 323 329E L 319 330 335 336 333 329E 323 GX 395 325D MH 374 345C MH 326F LN FM538 312B 312C FM548 349E L 352F XE VG 312B L 320D2 FM 352F-VG M325C 365C L MH 315C 326F L FM558 FM568 330GC 320E RR 352F 324D FM LL 320E LRR 336F L 374F 318 GC 314F CR 336F LNXE 323E L 336F LN 329E LN 320E LN 330F 390F L 316 GC MH3295 313D2 GC MH3040 390D L 313D2-GC 313D2 317B L 330F LN 350 OEM 318E L 336 GC 340F L LRE 325F LCR 214B FT 319C 318C 318B 330F L MH3022 317B LN MH3024 329F L 315B L 385C L MH 316E L 315F LCR

MULTI TERRAIN LOADER

267B 247B 247B3 287B 277B 257B3 257B 267 257 287 277 247

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE 259B3

WHEEL TRACTOR

623B 623G 623E 621B 621E 621F 621G 627G 627E 627F 651B 631K 631G 621K OEM 651 657B 657G 637G 637K

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973C 973D 973K 953C 953K 963 973 953 963C 963K

SOIL COMPACTOR

815F 825H 825C 815F II 825G II

PETROLEUM ENGINE

C9 C7 C-15 C15 C13 C18 C11 C32

BACKHOE LOADER

420F2 420XE 415 416 428 420 436B 434 430 432 444 440 450 432F2 430F2 426B 428F2 444F2

WHEEL DOZER

854K 834G 814F 844H 844K 834 844 854 824H 824G 824C 814F II 824G II

LANDFILL COMPACTOR

836 826G II 816F II 826C 826G 826H 836H 836G 816F

PETROLEUM GEN SET

C15 C18

TELEHANDLER

TH306D

COMPACT WHEEL LOADER

901C 902C 903 902 902C2 903D 903C 903C2 914G

WHEEL LOADER

982XE 988 XE 966 XE 962H 962G 962L 986K 962K 962M 980XE 988G 988K 966F 966H 966L 966K 966M 928F 962 966 972 966 GC 972 XE 986 980 982 950G II 988 990 993 992 980G II 988K XE 950 982 XE 980 XE 980K HLG 990K 990H 972M XE 938G II 993K 992G 992K 972XE 994F 994K 994H 966G II 972H 972K 972M 972L 988GC 950G 950H 950K 950M 950L 962G II 938H 966XE 980GC 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980H 980G 980L 980K 980M 982M

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D400E II 740 735 D350E II

WHEELED EXCAVATOR

M320F W345C MH M318F M314-07 M322D2 MH M314 M315 M322 M320 M318 M319 M317 M313-07 MH3026 MH3024 MH3040 M324D2 MH M323F M322D2 M322F M320D2

ENGINE - INDUSTRIAL

G3606B 3406B XQ20

INDUSTRIAL ENGINE

3126B 3116 C-15 C-16 C7 C9 C32B C32 C18 3456 3406E 3406B 3406C C-9 C11 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

627F 657B 637K 657

ASPHALT SCREED

8-16B AS2251 10-20B AS2302 AS2301

GAS ENGINE

G3612 G3608 G3606

BULLDOZER

D8T

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22

POWER MODULE

PM3456 C32 C18

QUICK COUPLER

FUSION

LOAD HAUL DUMP

R1600H R2900 R2900G R1700

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 MH3295

MOTOR GRADER

120M 2 140K 2 140M 3 140M 2 135H NA 12M 3 AWD 120H ES 160M 3 AWD 24M 160K 160M 140M 3 AWD 120H 24 16 14 18 120M 120K 120 GC 163H 140M 140K 143H 12M 3 12M 2 140 GC 160M 2 160M 3 120H NA 18M3 16M 160 14L 150 14M 140 12M 12K 120 16M3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6040 6030 6040 FS 6060

TRACK-TYPE TRACTOR

D10 D11 D5R LGP D6R II D5R2 D6N XL D6R D6T D6N D6K D7E D6 XE D6N LGP D7R XR D6T LGP D6GC D6R XL D6K2 XL D6T XW D6T XL D5R XL D7R D8T D8R D8N D6K XL D9T D9R D6T XW PAT D6K2 D6R LGP D6R III D6XE D9 GC D7R SERIES D6K2 LGP D9 D4 D6 D5 D8 D7 D10T D11T D7R LGP D6T LGPPAT D10T2 D6R STD D8R II D6T XL PAT D7R II

ASPHALT PAVER

AP655 BG555E AP400 BG-260C AP600 AP500F AP655F AP-500E BG-2455C AP-1000B AP-555E BG600D BG-2255C AP455 AP-1050B AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP-1050 AP-1055B BG655D BG-245C BG500E

MARINE ENGINE

C18 C15 3406E C32

MARINE AUXILIARY

3516B

PIPELAYER

587T PL83 PL87 PL72 583T 572R II

STABILIZER MIXER

SM-350

BROOM

BU121 BU115 BU118

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

VIBRATORY COMPACTOR

CS-431C CS-433C CP-663E CB-534D CB-564D CB-434 CS-663E CP-433C CP-573E CS-683E

MOBILE HYD POWER UNIT

365C L 390F 330FMHPU 385C L 329E 330 MHPU 349E L HVG 349E 385C 350MHPU 352FMHPU 336F 330F

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C11I CX31-C15I CX31-C13I C18 CX31

GENERATOR SET

3508 XQ230 XQ425 3508B C9 XQP310 C13 XQ375 C18 C15 3456 C27 XQ330 C32 3512B XQP200 3406E 3516B

RECLAIMER MIXER

RM-350 RM-300 RM-500

ENGINE

C32 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512C

EJECTOR TRUCK

D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM-350B

ENGINE - MACHINE

3116 C27

GEN SET ENGINE

3406E 3456 POWER SYS

SKID STEER LOADER

226B 252B3 226B3 252B 232B 236B 242B3 216B 236 232 236B3 248 246 242 262 252 262B 268B 216 242B 228 226 246B 248B 216B3

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 777F 775G OEM 785 770G 793D 793F 772G 773G 797F 773F 775G LRC 794 AC 793F CMD 772G OEM 789D 770G OEM 785G 773G OEM 785C 785D 795F AC 793F AC MT4400D AC

WHEEL FELLER BUNCHER

TK370 573D TK380 HA870 2570D HA770 563D 543 533 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced