Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings085-7538: 1.78 x 31.47mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings085-7538: 1.78 x 31.47mm 90A NBR O-Ring
085-7538: 1.78 x 31.47mm 90A NBR O-Ring

O-Ring

Brand: Cat

Product Images
085-7538: 1.78 x 31.47mm 90A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 085-7538

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 31.47
Inside Diameter (in): 1.239
Material: NBR (90),NBR - Nitrile,NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 026
View More
Compatible Models for part number 085-7538

WHEELED EXCAVATOR

M325C MH M325B W330B

FRONT SHOVEL

5080

EXCAVATOR

349 GC 345B II 345B L 349 345 385C L 328D LCR 329D LN 325B L 329D L 325D L 330C LN 320C 320D 336D 312C 324D E200B 365C L 395 MH3295 352 350 375-A L 355 320D LRR 330D LN 365C L MH 315C 320C FM 385C L MH 330C L 319C 321D LCR 336D L 323D 375-A 320D L 320B L 312C L 345C L 350-A 318C 350-A L 365B II 325C L 323D SA 330C 330D 320D RR 322C 324D LN 323D S 336D LN 374 323D L 3101 323D LN M325D L MH 329D 330B L 324D L 350 L EL200B 330D L 350 OEM 321C 365C 385B 325C 325D 345 GC 352 UHD 365B

MATERIAL HANDLER

MH3260 M325D L MH

MOBILE HYD POWER UNIT

330D 330C 350MHPU 325D 336D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced