Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws085-8091: M10-1.5 x 55mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws085-8091: M10-1.5 x 55mm Hex Head Bolt
085-8091: M10-1.5 x 55mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
085-8091: M10-1.5 x 55mm Hex Head Bolt
085-8091: M10-1.5 x 55mm Hex Head Bolt
085-8091: M10-1.5 x 55mm Hex Head Bolt
085-8091: M10-1.5 x 55mm Hex Head Bolt
085-8091: M10-1.5 x 55mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 085-8091

Units of Measure

USMetric
Bolt Length (in): 2.165
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 55.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 0.177
Grip Length (mm): 4.5
Material: Steel,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 085-8091

GENERATOR

SR4B

TRUCK ENGINE

C7 C9 3126B 3126E 3126

INTEGRATED TOOLCARRIER

IT62G IT62H IT38H

WHEEL TRACTOR-SCRAPER

627 621 627K LRC 621K 627K 657

WHEEL SKIDDER

535C 545C 525C 525 515

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

308E CR 305.5E2 301.8 301.9 307D 307C 301.6 301.5 307E 308E2CR 308E 308D 308C 305.5 GC 305.5 CR 308E2 CR 308E2 308E SR 307E2 301.7CR 308E2SR 305E2 308.5 308 307.5 309 306 307 302CR 305.5E2 CR 305E2 CR 310 308E2 SR 305 CR

TRACK FELLER BUNCHER

521B 522B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 312B 315D L 322B LN 323F 374F L 311B 325C L 322C 324E LN 345B 345C 345D 312B L 311-A 325D L 315C 326F L 374D L 349D 336E L 325C 322B L 345B L 324E L 374F 345C L 345D L 320B 320C 320D 329E LN 320B S 330F 320B L 345B II MH 323F L 365B L 365B 336E LH 318B N 320D L 319D LN 320E L 349D2 319D L 320D FM 330F LN 330D L 349D2 L E70B 329E L 318B 345D L VG 330F L MH3022 MH3024 329F L 316E L M320GC 322C FM 345C MH

SHOVEL

6040

MULTI TERRAIN LOADER

257B3

COMPACT TRACK LOADER

279D3 289D3 299D3 299D3 XE 259B3

WHEEL TRACTOR

613C II 621H 627H

HEX BASED SPL SOLUTION

330F OEM

TRACK LOADER

939C 953 973C 973D 963B 963C 953C 953D

PETROLEUM ENGINE

C13 C11

SOIL COMPACTOR

CP44B CP7 CS44B

BACKHOE LOADER

420F2 432F2 430F2 430D 442E 430F 450F 427F2 438C 426C 416F2 428F2 426 428 436C 424 434E 422E 434F 420D 432E 444F 432F 444E 420F 434 432 444F2 426 F2 444 440 450 428F 416F 416C 416D 428E 428C 434F2

WHEEL DOZER

854K

COMPACT WHEEL LOADER

910G 910M 906H2 907H2 904H 906H 914M 904B 908M 908H2 906M 918M 907H 907M 908H

TELEHANDLER

TH337C TH82 TH83 TH357D TH336C TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH3510D TH360B TH408D TH407C TH62 TH63 TH406C

WHEEL LOADER

982XE 972H 972K 972M 972L 966 XE 988GC 950G 962H 962G 986H 950H 962L 986K 950M 950L 962M 980XE 988H 966H 930G 966L 930H 966K 966M 950GC 924H 924G 938H 962 966 972 966 GC 907K 972 XE 986 966XE 980 982 906K 906M 980GC 993 908K 908M 950 982 XE 980 XE 962M Z 950M Z 950 GC 972M XE 993K 966M XE 980H 980L 980K 972XE 980M 994K 994H 982M

ARTICULATED TRUCK

725C 725 730 735

WHEELED EXCAVATOR

MH3026 W345C MH W345B II M325B

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C18 C9.3B C4.4 C11 C13

WHEEL SCRAPER

613C

QUARRY TRUCK

777E

UNDERGROUND ART TRUCK

AD45B AD60 AD55

SHOVEL LOGGER

345C

POWER MODULE

TR43 TR43-E44

LOAD HAUL DUMP

R1600H R3000H R2900G R1700 R2900 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

777G 777E 777 793F 793

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120H 14 120M 120K 120 GC 135H 163H 140M 140K 140H 140K 2 143H 12M 2 140M 2 140 GC 135H NA 163H NA 160M 2 120H NA 140H ES 160H ES 12H NA 16M 120H ES 160 16H 14L 140H NA 150 14M 140 16GC 14H 12H 24H 12M 24M 12K 160K 160H 160M 16H NA 160H NA 12H ES 14H NA 120K 2

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B

TRACK-TYPE TRACTOR

D6R III D6XE D10 D8 GC D6R II D3G D7R SERIES D4G D5R2 D5G D6R D6T D6N D7E D9 D4 D6 D5 D8 D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D7R XR D6GC D7R LGP D3K2 XL D6R XL D5C III D8GC D7R D8T D8R D10T2 D6R STD D9T D5K2 XL D7R II D6R LGP D7E LGP

MARINE ENGINE

C9

PIPELAYER

PL83 PL87

VIBRATORY COMPACTOR

CB10 CB7 CB-54B CB-66B CB-64B CB-14B CS7 CB-64 CB-54 CB-68B

MOBILE HYD POWER UNIT

349D L 329E 345D 345C 349D2 345C L

GENERATOR SET

G3520 D1500 XQ1140 C18 3512 C9.3 C7.1 C175-20 G3520K C32B 3516E

RECLAIMER MIXER

RM400

ENGINE

C175-20 C13B

LOCOMOTIVE ENGINE

C175-16

EJECTOR TRUCK

730

WATER DELIVERY SYSTEM

777G CAT WDS

ROAD RECLAIMER

RM400

GEN SET ENGINE

POWER SYS

CHALLENGER

55 35 45

SKID STEER LOADER

242B3 289D3 226B 252B3 246D3 272D3 XE 279D3 226B3 236B3 262B 262D3 252B 268B 242B 272D3 246B 232B 248B 236B 216B3

TRUCK

793F XQ 793F CMD 793F OEM 777G 797 793D 793B 793C 793F 797F 797B 793F AC 772 770

WHEEL FELLER BUNCHER

573D 563D 2570D 2670D

COMPACTOR

CB8 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced