Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates093-0097: 2mm Thick Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates093-0097: 2mm Thick Shim
093-0097: 2mm Thick Shim

Cat® 2mm Shim

Brand: Cat

Product Images
093-0097: 2mm Thick Shim
093-0097: 2mm Thick Shim
093-0097: 2mm Thick Shim
093-0097: 2mm Thick Shim
093-0097: 2mm Thick Shim

Cat® 2mm Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 093-0097

Units of Measure

USMetric
Inner Diameter (in): 2.44
Inner Diameter (mm): 62.0
Material: Steel,Carbon Steel
Outer Diameter (mm): 120.0
Outer Diameter (in): 4.72
Thickness (in): 0.04
Thickness (mm): 2.0
View More
Compatible Models for part number 093-0097

MINI HYD EXCAVATOR

308 307-A 308E SR 308E CR 305.5E2 306E2 307D 307C 307B 308E2 SR 307E 308E2SR 308E2CR 308E2 CR 305.5E 308E 308D 308C 305.5 GC

WHEELED EXCAVATOR

M323F M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M322F M322D M318D M322 M318C M320 M318F M315GC M318 M319 M317 M318C MH M315C M315D MH3040 M317D2 M320F M314-07 M316C M316F M316D M320D2 M324D2 MH M313C M313D M322D2 MH M318D MH M314F

LOAD HAUL DUMP

OTHER

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 313 GX 322B L 316 GC 320-A L 313 GC 314D LCR 325-A FM L 325B L E70 M315F 312E 312F 312B 312C 312D E70B 315D L 316 GX 325-A M317F 314D CR EL180 324E L 312F GC E110B 311B 313D2 GC E140 311C 320 312E L M318F 312-A 326 350-A 323 325-A L 329E L 315 GC MH3040 322B 322C 330 323D L 313F L 322 L 333 311F LRR 324E LN 330F L 329E EL240B EL240C 326D2 L 330B L EL200B 314F CR 330B LN E120 312B L 323 GX 307 311-A 329F L 313F GC 320B 320C E240C E240B E200B 314E LCR 312 GX 317 313F LGC 315 313 325 L 312 GC 315C 330C L 326F L E180 312D2 L 330F 320B L 312C L 313D2-GC 315F LCR 313D2 350-A L M320GC 322C FM 314E CR 330C 314C 326F 313D2 LGP M312 M315 M318 320 L 307-A 313F 322-A L E120B 313B 325C 325D 313D M320

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced