Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates093-0065: 1mm Thick Stick Cylinder Steel Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates093-0065: 1mm Thick Stick Cylinder Steel Shim
093-0065: 1mm Thick Stick Cylinder Steel Shim

Cat® 1mm Thick Shim for Stick cylinder

Brand: Cat

Product Images
093-0065: 1mm Thick Stick Cylinder Steel Shim
093-0065: 1mm Thick Stick Cylinder Steel Shim
093-0065: 1mm Thick Stick Cylinder Steel Shim
093-0065: 1mm Thick Stick Cylinder Steel Shim
093-0065: 1mm Thick Stick Cylinder Steel Shim

Cat® 1mm Thick Shim for Stick cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 093-0065

Units of Measure

USMetric
Thickness (in): 0.0394
Weight (kg): 0.07
Thickness (mm): 1.0
Weight (lb): 0.09
Material: Carbon Steel
View More
Compatible Models for part number 093-0065

MINI HYD EXCAVATOR

308E SR 308E CR 305.5E2 306E2 307D 307C 307B 307E 304C CR 308E2SR 304SR 308E2CR 305.5D 305.5E 308E 308D 308C 305.5 GC 305 308 306 305C CR 307-A 306.5 305E 305D CR 308E2 SR 308E2 CR

WHEELED EXCAVATOR

M325C MH M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 MH3040 M320F M314-07 M324D2 MH M318D MH M330D M323F M322D2 M322F M322D M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

LOAD HAUL DUMP

OTHER

EXCAVATOR

311D LRR 316 GC 320-A L 325-A FM L 325B L M315F 312E 312F 312B 312C 312D 315D L 316 GX 325-A M317F 314D CR EL180 312F GC 311B 313D2 GC 311C M318F 312-A 350-A 315 GC MH3040 322B 322C 340F L UHD 324E LN EL240B EL240C 330B L 330B LN 345C 312B L 307 311-A E240C E240B 317 315 313 325 L 315C 330C L 326F L 312D2 L 312C L 313D2-GC 313D2 350-A L 314E CR 314C 326F 313D2 LGP 307-A 324D L 330D L 313F 322-A L E120B 313B 325C 325D 313D 352 UHD 312D2 312D2 GC 340 312D L 313 GX 340F 322B L 330D MH 313 GC 314D LCR E70 E70B 352 M325D MH 324E L E110B E140 320 312E L 326 323 325-A L 329E L 330 323D L 313F L 322 L 333 311F LRR 330F L 329E 326D2 L EL200B 314F CR E120 323 GX 329F L 313F GC 320B 320C E200B 314E LCR 325D MH 312 GX 313F LGC 312 GC E180 330F 320B L 315F LCR M320GC 322C FM 330C 330D M312 M315 M318 320 L 345C MH M325D L MH M320

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 M325D L MH

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced