Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageUndercarriage HardwareBolts093-0255: Track Bolt
Home
UndercarriageUndercarriage HardwareBolts
093-0255: Track Bolt
093-0255: Track Bolt

Cat® Track Bolt, M14 Thread Size, 1.5mm Thread Pitch, 45mm long

Brand: Cat

Product Images
093-0255: Track Bolt
093-0255: Track Bolt
093-0255: Track Bolt
093-0255: Track Bolt
093-0255: Track Bolt

Cat® Track Bolt, M14 Thread Size, 1.5mm Thread Pitch, 45mm long

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 093-0255
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 093-0255

Units of Measure

USMetric
Bolt Length (in): 1.772
Bolt Length (mm): 45.0
Bolt Type: Track Bolt
Grip Length (in): 0.906
Grip Length (mm): 23.0
Hand of Thread: RH
Material: Carbon Steel,Boron Steel
Thread Size (in): 0
Coating: Oil With Corrosion Inhibitor
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M14
Locking Feature: None
Thread Size (dia x pitch) (mm): M14x1.5
View More
Compatible Models for part number 093-0255

MINI HYD EXCAVATOR

307D 307C 308D 307B 308C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert