Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals093-1475: 10.20mm Thick Seal U Cup
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals093-1475: 10.20mm Thick Seal U Cup
093-1475: 10.20mm Thick Seal U Cup

Cat® 10.20mm Thickness Seal U Cup features a U-shaped profile that uses system pressure to boost sealing force for reliable, high-performance sealing.

Brand: Cat

Product Images
093-1475: 10.20mm Thick Seal U Cup
093-1475: 10.20mm Thick Seal U Cup
093-1475: 10.20mm Thick Seal U Cup
093-1475: 10.20mm Thick Seal U Cup
093-1475: 10.20mm Thick Seal U Cup

Cat® 10.20mm Thickness Seal U Cup features a U-shaped profile that uses system pressure to boost sealing force for reliable, high-performance sealing.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 093-1475

Units of Measure

USMetric
Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 2.87
Material: URE,Urethane Rubber
Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 73.02
Width - A (+ 0.015inch, -0.000inch) (in): 0.56
Inside Diameter (mm): 60.0
Seal Shape: Type C - Type Backup Ring
Inside Diameter (in): 2.36
Width - A (+ 0.015inch, -0.000inch) (mm): 14.10
View More
Compatible Models for part number 093-1475

MINI HYD EXCAVATOR

307D 307C 307B 308E2 SR 307-A 308E SR 308E CR 308E2SR 308E 308D 308C 308E2CR 308E2 CR

WHEELED EXCAVATOR

M330D

EXCAVATOR

307 330D MH E70 330D E70B 325D MH M325D MH 345C MH M325D L MH 307-A 324D L 330D L 345C

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

330D L 336D L 330C

COMPACT WHEEL LOADER

908

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced