Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings093-1571: 100mm Free Diameter External Retainer Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings093-1571: 100mm Free Diameter External Retainer Ring
093-1571: 100mm Free Diameter External Retainer Ring

Cat® Steel External Snap Retainer Ring for Hydraulic Cylinder

Brand: Cat

Product Images
093-1571: 100mm Free Diameter External Retainer Ring
093-1571: 100mm Free Diameter External Retainer Ring
093-1571: 100mm Free Diameter External Retainer Ring
093-1571: 100mm Free Diameter External Retainer Ring
093-1571: 100mm Free Diameter External Retainer Ring

Cat® Steel External Snap Retainer Ring for Hydraulic Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 093-1571

Units of Measure

USMetric
Snap Ring Type: External Axial
Style: Round Section
Material: Steel,Carbon Steel
Inside Diameter (mm): 100.0
Cross Section Diameter (mm): 3.43
Inside Diameter (in): 3.937
Cross Section Diameter (in): 0.135
View More
Compatible Models for part number 093-1571

TRACK-TYPE TRACTOR

D10T2 D10

SHEAR

S308

WHEEL TRACTOR

621H 627H

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 TK721 1190 511 2290 522 521 1090 521B 532 522B 1290T TK711 2491

WHEELED EXCAVATOR

M325C MH MH3024 M318D M318C M318C MH MH3040 M320F M320D2 M325B M322D2 MH M318D MH

FORESTRY PRODUCTS

548 FM528 LL 538

WHEEL TRACTOR-SCRAPER

627K 627 621 627K LRC 621K

LOGGER

322C

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

340 322B L 345B II 345B L 324D FM LL 328D LCR 320-A L 325B L FM538 324D FM 324D 324E 320E LRR 325-A 325F LCR 333 GC 322B LN 320C FM 326D L EL180 324E L FM548 E110B 374F L E140 318B N 322N 320D L 374F 322-A LN 312-A 326 325 323 325-A L 322 LN 325C L 318B MH3040 322B 322C 320-A 330 325C FM 322 L 340F L UHD 385C FS 324E LN EL240B EL240C 326D2 L EL200B 321C 385B E120 E240 EL240 321B 326 GC 320E L 548 325B LN 320B 320C 320D E240C 320E E110 E240B E200B 365C L 326D2 325D MH 330C L 321D LCR 326F L 320B FM LL 374D L 375-A 320B S E180 320B N 320B L 326GC 365B II 322C FM 320D FM 320B LL 330C 326F 324D LN 322-A 323F L 538 320 L 365B L M325D L MH 325B 324D L 322-A L 365C E120B 322-A N 325C 326F LN 320E RR 325F 365B

MATERIAL HANDLER

MH3022 MH3032 MH3040 M325D L MH

MOBILE HYD POWER UNIT

324D LN

WHEEL LOADER

980 XE 962 966 972M 972 972L 972 XE 966XE 980 980GC 972M XE 980XE 972XE 966M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced