Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws095-0642: M5-0.8 x 50mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws095-0642: M5-0.8 x 50mm Hex Socket Head Bolt
095-0642: M5-0.8 x 50mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
095-0642: M5-0.8 x 50mm Hex Socket Head Bolt
095-0642: M5-0.8 x 50mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-0642

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (in): 1.102
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 1.969
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M5
Grip Length (mm): 28.0
Bolt Length (mm): 50.0
View More
Compatible Models for part number 095-0642

GENERATOR SET

3412C 3406C C18 3512B

WORK TOOL

TRS8

QUICK COUPLER

TRS23 TRS10 TRS14 TRS18

BACKHOE LOADER

442E 434E 450E 450F 430E 432E 420E 444E

EJECTOR TRUCK

740 730 D400E II

MATERIAL HANDLER

MH3295

TELEHANDLER

TH560B TH580B TH360B TH460B

HYDRAULIC SHOVEL

6020 6060 6040 6020B 6030

TRACK-TYPE TRACTOR

D8R

MINI HYD EXCAVATOR

301.8 301.9 308 309 301.6 301.5 302CR 301.7CR

ASPHALT PAVER

AP-300D AP300 AP355F AP300F AP-255E

ARTICULATED TRUCK

D350E II 725 740 D400E II 730 735 OEM D250E II 735 D300E II

UTILITY COMPACTOR

CB1.8 CB1.7

MARINE AUXILIARY

3512C 3516C

MARINE ENGINE

3512C 3516C

WHEELED EXCAVATOR

M314

PIPELAYER

PL61 561H

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

TRUCK

772G 775F 770G 772 770 773F 777F

EXCAVATOR

374F L 390F 374F 390F L

VIBRATORY COMPACTOR

CB-214C CB1.8 CB1.7 CB-224C

MOBILE HYD POWER UNIT

390F

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced