Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws095-0658: M10-1.5 x 70mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws095-0658: M10-1.5 x 70mm Hex Socket Head Bolt
095-0658: M10-1.5 x 70mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
095-0658: M10-1.5 x 70mm Hex Socket Head Bolt
095-0658: M10-1.5 x 70mm Hex Socket Head Bolt
095-0658: M10-1.5 x 70mm Hex Socket Head Bolt
095-0658: M10-1.5 x 70mm Hex Socket Head Bolt
095-0658: M10-1.5 x 70mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-0658

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 1.496
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 2.756
Thread Size (mm): M10
Grip Length (mm): 38.0
Bolt Length (mm): 70.0
View More
Compatible Models for part number 095-0658

UNDERGROUND ART TRUCK

AD22

UNDERCARRIAGE

OEMS

TRUCK ENGINE

3116

TRANSMISSION-ONHIGHWAY

CX35 CX31

INTEGRATED TOOLCARRIER

IT14G2 IT14G

WHEEL TRACTOR-SCRAPER

637 637K 657

BUCKET

BUCKET

QUICK COUPLER

QUICK COUPLER

MOTOR GRADER

12M 3 AWD 160 150 160M 3 AWD 140 12M 3 140M 3 AWD 140M 3 160M 3

TRACK-TYPE TRACTOR

D5K LGP D6XE D3K2 XL D4K XL 30/30 D3K XL D6T D2 D1 D3 D6 D8 D7 D8T D4K LGP D4K2 LGP D8R DEUCE D6 XE D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

ASPHALT PAVER

BG-2455C AP655 AP-300D AP300F AP600 AP555F AP500F AP-1055B AP655F AP300 AP655F L AP600F

MINI HYD EXCAVATOR

308E CR 307C 307B 308D 308C 307-A 305.5

UNDERGROUND ARTICULATED TRUCK

AD22

TILT-ROTATOR

TRS18

FRONT SHOVEL

5080

EXCAVATOR

330 L 345B II 320-A L 325-A FM L 325B L 320-A N 375-A L 325-A 312F GC 325 LN 312-A 350-A 322B 322C EL240B EL240C 330B L 321C 345B 345C 321B 307 311-A 330-A L E240C E110 E240B 315-A L 325 L 365C L MH 320B LU 350-A L 320B LL 322-A 325B 307-A 350 L 322-A L E120B 325C 322B L 345B L 330-A L 325-A LN 317-A 320C FM E110B 345C L 318C 325-A L 320-A 322 L EL200B 385B 330-A 320N 315-A 320B 320C E200B 365C L 320B FM LL 375-A 320B N 320B L 365B II 330B M312 M315 M318 320 L 365B L 365C 320B U 365B

VIBRATORY COMPACTOR

CP-533E CS-44 CS-433E CP-433E CS-423E CS-533E CP-44 CS-583C CS-573C

PETROLEUM PACKAGE

CX31-P600-

MOBILE HYD POWER UNIT

365C L

MULTI PROCESSOR

MP318

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

SOIL COMPACTOR

825H 825G 815K 815 825G II

WHEEL DOZER

824H 824G 814K 814 824G II

LANDFILL COMPACTOR

826G II 816K 816 826G 826H

WHEEL LOADER

907K 906K 906M 992 908K 908M 814K 908 980H

COMPACT WHEEL LOADER

906H2 907H2 902 908 906 906H 914G 914G2 908M 908H2 906M 907H 907M 908H

WIDE BODY TRUCK

707

ARTICULATED TRUCK

730 EJECTOR 725 730 735

TRANSMISSION

CX31

WHEELED EXCAVATOR

M318C M322C

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced