Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws095-0673: M12-1.75 x 60mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws095-0673: M12-1.75 x 60mm Hex Socket Head Bolt
095-0673: M12-1.75 x 60mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
095-0673: M12-1.75 x 60mm Hex Socket Head Bolt
095-0673: M12-1.75 x 60mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-0673

Units of Measure

USMetric
Material: STEEL,Alloy Steel
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 60.0
Grip Length (mm): 24.0
Hand of Thread: RH
Grip Length (in): 0.945
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 2.362
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M12
View More
Compatible Models for part number 095-0673

INTEGRATED TOOLCARRIER

IT62G IT62H IT24F IT38G IT38F IT28G IT28F IT62G II IT38G II

GRAPPLE-DEM/SORT

VRG-30/2 VRG-40/2 G325B G320B

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

CRUSHER

P360

GRAPPLE-SHOVEL LOGGING

GLS63 GLS60 GLS66 GLS55

WHEEL SKIDDER

525 515

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 305.5E2 307D 307C 307E 305.5D 305.5E 308E 308D 302.5C 308E2 307E2 306E2 304C CR 303C CR 304D CR 306 305C CR 305E2 CR 305E 305D CR 304E 305.5

ROTARY DRILL

MD6310 MD6200 MD6380

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 568

HARVESTER HEAD

SAT323 SAT322 SAT322T SAT318 SAT323T HH45 SAT318TSC SAT323TSC SAT322TSC SAT318T

PULVERIZER

P345 P218 P214 P324 P318 P232

EXCAVATOR

311D LRR 316F L 345B II 349D L 320-A L 325B L 312E FM538 320-A N 336D 324D 336E 312D 324E 375-A L 315D L 320D2 320D3 314D CR 336F XE 323D E300B 322N 322-A LN 349E L 325C L 322B 322C 3101 323D LN 385C FS 324E LN 330D FM 345B 345C 321B 345D 336 MHPU 548 320D2 GC 385C L 325D L 316F EL300 558 320D LRR 336D L 336F L XE 323E LN 322-A 538 325B 349D FM568 324D L 336E L 325C 349E 325D 336E H 313D 320E RR 312D L 322B L 324D FM LL 329D LN 314D LCR 336F LN XE 320E LRR 324E L 312E L 345C L 323D SA 320D RR 323D3 323D S 323D L 322 L 385B E240 385C EL240 345D L 320N 336F LNXE 320B 320C 320D 320E 323E L 329E LN 320B FM LL 323E SA 320E LN E180 320B N 320B L 345B II MH 330B 330D 320 L 336D2 L XE 365B L 320B U 365B 336E LN 336E LH 325D FM LL 336D2 LXE 320D LN MH3295 E300 EL180 390D 320D L 336E LNH 320D FM RR MH3040 390D L 336D LN 319D LN 340MHPU 349E L VG EL240B EL240C 330B L 349 GC 320E L 325D FM E240C E240B 320D GC 319D L 568 FM 320B LU 320D FM E450 320B LL 330D L 350 OEM 322-A L 322-A N 352 UHD 340 349 330D MH 345 328D LCR 329D L 324D FM 352 350 355 319D 320C FM 568 FM LL 318C 329E L 322 LN 345D L VG 320-A 340D L 336 329D 329E 336D2 XE 395 325D MH 385C L MH 321D LCR 375-A 316E L EL300B 320D2 L 324D LN M312 374 M315 M318 345C MH 345 GC

SHOVEL

6040

PAVING COMPACTOR

MG630 C13 MARINE

WHEEL TRACTOR

621K OEM 623H 621H 627H

MULTI PROCESSOR

MP40 MP345 MP324 MP318 VT60

WORK TOOL

RC20 GLK48 4548 2023

LOGGING GRAPPLE

GLL60 GLL52 GLL55

TRACK LOADER

973

PETROLEUM ENGINE

C175-16 3512E

SOIL COMPACTOR

825 CP44B 815 CS64B CP7 CP12 GC CP13 GC CS12 GC 825K 815F II 815K CP11 815F CP13 CS10 CS11 CS12 CS13 CS13 GC CS44B CS10 GC CS54B CS11 GC

WHEEL DOZER

834 834K 824K 814F II 814K 814F 814 824

LANDFILL COMPACTOR

826 816F II 816K 816 826K 816F

COMPACT WHEEL LOADER

906 930 926 908M 906M 907M

WHEEL LOADER

982XE 960F 972G 972H 972K 988 XE 972M 972L 966 XE 950G 962H 962G 950H 950K 962L 962K 950M 950L 962M 980XE 988K 966H 966G 930G 966L 930H 966K 930K 966M 930M 950GC 814K 924F 924K 962G II 928F 938G 938F 926M 962 928H 928G 966 972 966 GC 972 XE 966XE 980 982 950G II 928HZ 906M 988 988K XE 908M 926 930 950 982 XE 980 XE 966F II 962M Z 980K HLG 950M Z 966K XE 908 907 906 950 GC 972G II 972M XE 938G II 966M XE 980C 980F 980L 980K 972XE 980M 994F 994D 970F 966G II 982M 950F II

FORWARDER

554

SOIL STABILIZER

SS-250B

ARTICULATED TRUCK

730C2 725C2 730 EJECTOR 725 730 735

GRAPPLE-LOG LOADING

GLL55B GLL55 GLL52 GLL60 GLK55 5055 GLC85 GLL60B GLL52B

WHEELED EXCAVATOR

M330D W345C MH W345B II M315C M316C M313C M325B

INDUSTRIAL ENGINE

C175-16 3512 3516 3508

GAS ENGINE

G3512

FELLING HEAD

HFW232 SH-58

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1600G R1600H R1700G R1300 R1600 R1700 R1300G R1700 XE R1300G II

OFF HIGHWAY TRUCK

796 AC 798 AC

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3049 MH3050 MH3059

MOTOR GRADER

16 18 120M 18M3 16H 16G 14H 14G 12M 16M3

ROTARY CUTTER

RC10 RC15

HYDRAULIC SHOVEL

6015 6040 6030 6015B 6060

TRACK-TYPE TRACTOR

D6XE D6 D8 D7 D9T

ASPHALT PAVER

BG1000E AP-1000E AP-1055E

MARINE ENGINE

3516 3512 3508 3508B C175-16

MARINE AUXILIARY

3512 3516B

HAMMER

100 H100S H100 H50 H50S

MINING EXCAVATOR

5230B 5130B

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

SHEAR-DEMOLITION/SCRAP

VHS-70 VHS-60 VHS-60/4 VHS-60/3 S385C S385B VHS-70/3 VHS-70/4 S390 S365 S365B S365C

GRAPPLE-CLAMSHELL

CTV40

VIBRATORY COMPACTOR

CS11 GC CS-44B CS-54B CS-64B CS512 GC CP11 GC CB-535B CP12 GC CS54B CS7 CP-54B CP7 CS44B CB-434B CP-44B CP54B CS10 GC CP44B

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 350MHPU 349D L 385C L 329E 336D L 325D L 349E 325D 336D 336E 345D 345C 336E HVG 330D 324D LN 323D L 345C L

GENERATOR SET

C175-16GENSET C175-20 C175-16

RECLAIMER MIXER

RM-300 RM-500 RM-250C

ENGINE

C175-16

LOCOMOTIVE ENGINE

C175-16

EJECTOR TRUCK

730C2 EJ

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RR-250B

SHEAR

S3070

TRUCK

793F XQ 794 AC 793F CMD 793F OEM 797 795F XQ 793F 797F 797B 795F AC 793F AC

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced