Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1510: 1.9 x 4.8mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1510: 1.9 x 4.8mm 75A NBR O-Ring
095-1510: 1.9 x 4.8mm 75A NBR O-Ring

O-Ring

Brand: Cat

Product Images
095-1510: 1.9 x 4.8mm 75A NBR O-Ring
095-1510: 1.9 x 4.8mm 75A NBR O-Ring
095-1510: 1.9 x 4.8mm 75A NBR O-Ring
095-1510: 1.9 x 4.8mm 75A NBR O-Ring
095-1510: 1.9 x 4.8mm 75A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-1510

Units of Measure

USMetric
Cross Section Diameter (mm): 1.9
Cross Section Diameter (in): 0.075
Inside Diameter (mm): 4.8
Inside Diameter (in): 0.189
Material: NBR - Nitrile,NBR (75),NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 095-1510

KNUCKLEBOOM LOADER

539

WHEELED EXCAVATOR

M325B W330B W345B II

FRONT SHOVEL

5090B

EXCAVATOR

312B L 317B LN 322B L 345B II 345B L 325B LN 325B L 320B E110 312B 315B L EL300 315B 322B LN E300 EL180 320B FM LL 311B E140 320B S 318B N E180 320B N 320B L 345B II MH 365B II 318B 315B FM L E450 320B LL 330B E650 322B 317B L 365B L 325B 330B L 330B LN 385B E120 E240 345B EL240 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced