Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1575: 1.9 x 7.8mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1575: 1.9 x 7.8mm 90A NBR O-Ring
095-1575: 1.9 x 7.8mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Drive Motors and Control Valves

Brand: Cat

Product Images
095-1575: 1.9 x 7.8mm 90A NBR O-Ring
095-1575: 1.9 x 7.8mm 90A NBR O-Ring
095-1575: 1.9 x 7.8mm 90A NBR O-Ring
095-1575: 1.9 x 7.8mm 90A NBR O-Ring
095-1575: 1.9 x 7.8mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Drive Motors and Control Valves

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-1575

Units of Measure

USMetric
Cross Section Diameter (mm): 1.9
Cross Section Diameter (in): 0.075
Inside Diameter (mm): 7.8
Inside Diameter (in): 0.307
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 095-1575

UNDERCARRIAGE

OEMS

POWER MODULE

OEM POWER

QUICK COUPLER

TRS23 TRS10 TRS14 TRS18

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3295 M325D L MH

HYDRAULIC SHOVEL

6040

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

303.5 303.5C 303.5E 303.5D 303ECR 308E CR 305.5E2 302.5 301.8 301.9 307D 307C 307B 301.6 301.5 307E 304SR 308E2CR 305.5D 305.5E 308E 308D 308C 305.5 GC 303E CR 303.5E2 CR 303 SR 302.2D 305.5 CR 302.4D 301.7D 308E2 CR 302.7D 308E2 308E SR 307E2 301.7CR 306E2 304E2 304CR 304C CR 308E2SR 305E2 308.5 303CR 303C CR 304E2 CR 304D CR 304 305 303 308 306 307 305C CR 307-A 305.5E2 CR 304.5E2 305E2 CR 306.5 305E 305D CR 304E 305.5 308E2 SR 303.5E2 304.5 303.5CR 302.7CR 305 CR

TRACK FELLER BUNCHER

TK1051

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

LOG LOADR FORST MACH

558

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L 312E FM538 312F 320-A S 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L 325-A 333 GC 320D2 320D3 336D2 L 322B LN 314D CR 326D L FM548 335F 323F 336F XE 374F L 311B 311C 323D 322N 322-A LN 312-A 349E L 330D2 325C L 322B 322C 3101 323D LN 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 312B L 548 307 320D2 GC 311-A 349F L 320D2 FM 325D L 316F EL300 330 LN 352F-VG 317 315 558 313 320GX 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L FM558 314E CR OTHER 330C FM 314C 326F 322-A 320 GX 538 325B 349D FM568 324D L 350 L 313F 330GC 336E L 320 GC 313B 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 317-A 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 317-A N 326D2 L 314F CR E240 EL240 345D L 320N 336F LNXE 313F GC 315-A 320B 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S E180 320B N 330F 320B L 345B II MH 315B FM L 330B 330C 330D 390F L 323F L 320 L 317 GC 336D2 L XE 365B L M325D L MH 365C 320B U 365B 336E LN 320C L 336E LH 349F LXE 316 GC 325D FM LL 325-A FM L 336D2 LXE 323F SA 320D LN MH3295 316 GX E300 340D2 L EL180 312F GC 313D2 GC 318B N 390F 320D L 325 LN 336E LNH 320D FM RR 350-A 315 GC E650 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG EL240C 330B L 326 GC 349 GC 320E L 325D FM 325B LN E240C 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 320B LU 326GC 320D FM E450 320B LL 313D2 LGP 317B L 307-A 330F LN 330D L 350 OEM 322-A L E120B 322-A N 352 UHD 312D2 GC 318E L 340 313 GX 349 325-A LN 330D MH 336 GC 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L E70B 352 350 325F LCR 355 319D 330D LN 320C FM 319C 568 FM LL E110B 318F L 320 321 326 325 323 318C 329E L 318F 322 LN 319 318B 345D L VG 320-A 330 340D L 335 336 333 311F LRR 329D 330F L 329E EL200B 330-A 317B LN 323 GX 318D2 317 N 329F L 336D2 XE 335F LCR 330C LN 323 GC E200B 315B L 395 325D MH 312 GX 313F LGC 312 GC 321D LCR 330-A LN 316E L 315F LCR 365B II 329D2 L 322C FM 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

SHOVEL

6040

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

GENERATOR SET

3508 3512 3512B

HEX BASED SPL SOLUTION

320E 330F OEM 330D2 352F OEM

TRACK LOADER

963

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

904H

WHEEL LOADER

962 950

FORWARDER

584 584HD

ROTARY/TRACK DRILLS

MD5150C

WHEELED EXCAVATOR

M315 M330D M325C MH W345C MH M315GC W345B II

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced