Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1627: 5.7 x 99.6mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1627: 5.7 x 99.6mm 90A NBR O-Ring
095-1627: 5.7 x 99.6mm 90A NBR O-Ring

O-ring

Brand: Cat

Product Images
095-1627: 5.7 x 99.6mm 90A NBR O-Ring
095-1627: 5.7 x 99.6mm 90A NBR O-Ring
095-1627: 5.7 x 99.6mm 90A NBR O-Ring
095-1627: 5.7 x 99.6mm 90A NBR O-Ring
095-1627: 5.7 x 99.6mm 90A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-1627

Units of Measure

USMetric
Cross Section Diameter (mm): 5.7
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 99.6
Inside Diameter (in): 3.921
Material: NBR - Nitrile,NBR (90),NITRILE (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 095-1627

MINI HYD EXCAVATOR

307D 307C 307B 307-A 308E CR 308E 308D 308C 308E2CR 308E2 CR

EXCAVATOR

311D LRR 312B L 312D L 312C L 307 312E L 312-A 311-A 315F LCR 313D2 314D LCR 314E CR 312E E110 314C 312B 312C 312D 314E LCR 313D2 LGP E70B 315C 307-A 314D CR 314F CR E120 E120B E110B 313B 311B 313D 311C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced