Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1715: 3.1 x 104.4mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1715: 3.1 x 104.4mm 90A NBR O-Ring
095-1715: 3.1 x 104.4mm 90A NBR O-Ring

O-ring

Brand: Cat

Product Images
095-1715: 3.1 x 104.4mm 90A NBR O-Ring
095-1715: 3.1 x 104.4mm 90A NBR O-Ring
095-1715: 3.1 x 104.4mm 90A NBR O-Ring
095-1715: 3.1 x 104.4mm 90A NBR O-Ring
095-1715: 3.1 x 104.4mm 90A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-1715

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 104.4
Inside Diameter (in): 4.11
Material: NBR - Nitrile,NBR (90),NITRILE (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 095-1715

CHALLENGER

MTC735 MTC745 MTC755 MTC765

MINI HYD EXCAVATOR

301.8 301.9 301.6 301.5 308E2 CR 308E 301.7CR

HAMMER

H115E H110E S H130S H110S H120E S H140E H120E H115E S H180E H160E H115S H180E S H160E S H120S H160S H140S H180S H110E H130E H130E S H140E S

WHEELED EXCAVATOR

M314F M318

WORK TOOL

D6XE

FORESTRY PRODUCTS

568

EXCAVATOR

340 336 MHPU 349 E110 352 319D L 355 320C FM EL180 E110B E140 318B N E180 326 330 GC 350-A 313D2 318C 326GC 350-A L 322C FM 318B E450 330C FM 330 319D LN 340MHPU 325C FM 336 333 FM568 350 L E120B 330GC E240 EL240 352 UHD

MOBILE HYD POWER UNIT

330 MHPU

COMPACT WHEEL LOADER

920

WHEEL LOADER

926 924K 966 972 930 938 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced