Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1716: 7 x 109.4mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
095-1716: 7 x 109.4mm 90A NBR O-Ring
095-1716: 7 x 109.4mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Swivel and Bucket Cylinders

Brand: Cat

Product Images
095-1716: 7 x 109.4mm 90A NBR O-Ring
095-1716: 7 x 109.4mm 90A NBR O-Ring
095-1716: 7 x 109.4mm 90A NBR O-Ring
095-1716: 7 x 109.4mm 90A NBR O-Ring
095-1716: 7 x 109.4mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Swivel and Bucket Cylinders

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
095-1716095-1716
095-1625095-1625
609-7007609-7007
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 095-1716
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 095-1716

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 109.4
Inside Diameter (in): 4.307
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 095-1716

UNDERCARRIAGE

OEMS

GENERATOR SET

3508 3512 3512B

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

MATERIAL HANDLER

MH3022 MH3024 MH3295

COMPACT WHEEL LOADER

920

WHEEL LOADER

924K 926M

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 303ECR 308E CR 304SR 308E2CR 305.5D 305.5E 308E 303E CR 303.5E2 CR 303 SR 308E2 CR 304E2 304CR 304C CR 303CR 303C CR 304E2 CR 304D CR 304 305 305C CR 304.5E2 305E 305D CR 304E 303.5E2 303.5CR 302.7CR

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 1090 521B 532 522B 541 1290T 551 552

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 FM528 FM528 LL

WHEELED EXCAVATOR

M322D MH M317 M320F W330B M317D2 W345C MH MH3024 M318D M318C M324D2 MH M318D MH M323F M322D W345B II M318C MH M315C M315D M316F M320D2 M322D2 MH M314F

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

LOGGER

322C

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L 312E FM538 312F 320-A S 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L 325-A M317F 333 GC 320D2 320D3 336D2 L 322B LN 314D CR 326D L FM548 335F 323F 336F XE 374F L 311B 311C 323D E300B 322N 322-A LN 312-A 349E L 330D2 325C L 322B 322C 323D LN 385C FS 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 312B L 548 320D2 GC 311-A 349F L 385C L 320D2 FM 325D L 330-A L 316F EL300 330 LN 352F-VG 317 315 558 313 320GX 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN FM558 314E CR OTHER 330C FM 314C 326F 322-A 320 GX 538 325B 349D 324D L 313F 330GC 336E L 320 GC 313B 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 317-A 336F LN XE 320E LRR 323F LN 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 317-A N 326D2 L 314F CR 385B E120 E240 385C EL240 345D L 320N 336F LNXE 313F GC 315-A 320B 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S E180 320B N 330F 320B L 345B II MH 315B FM L 330B 330C 330D 390F L 323F L 320 L 317 GC 336D2 L XE 365B L 365C 320B U 365B 336E LN 320C L 336E LH 349F LXE 325D FM LL 325-A FM L 336D2 LXE 323F SA 320D LN E300 340D2 L EL180 312F GC 313D2 GC 390D 318B N 390F 320D L 325 LN 336E LNH 320D FM RR 315 GC E650 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 349 GC 320E L 325D FM 325B LN 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 320B LU 320D FM E450 320B LL 313D2 LGP 317B L 330F LN 330D L 350 OEM 322-A L E120B 322-A N 352 UHD 312D2 GC 318E L 340 349 325-A LN 330D MH 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 320C FM 319C 568 FM LL E110B 318F L 320 324 325 323 318C 329E L 318F 322 LN 318B 345D L VG 320-A 330 340D L 335 336 333 311F LRR 329D 330F L 329E EL200B 330-A 317B LN 323 GX 318D2 317 N 329F L 336D2 XE 335F LCR 330C LN 323 GC E200B 315B L 325D MH 313F LGC 385C L MH 321D LCR 330-A LN 316E L 315F LCR 365B II 329D2 L EL300B 322C FM 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 325D L 325D 336F 336E 330D 324D LN 330C 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert