Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-2038: 2mm Thick Washer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-2038: 2mm Thick Washer
095-2038: 2mm Thick Washer

Cat® A Washer for drain plug provides a tight and leak-free seal when attached, preventing any fluid or liquid from escaping and maintaining optimal performance.

Brand: Cat

Product Images
095-2038: 2mm Thick Washer
095-2038: 2mm Thick Washer
095-2038: 2mm Thick Washer
095-2038: 2mm Thick Washer
095-2038: 2mm Thick Washer

Cat® A Washer for drain plug provides a tight and leak-free seal when attached, preventing any fluid or liquid from escaping and maintaining optimal performance.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-2038

Units of Measure

USMetric
Outside Diameter (mm): 13.5
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material: Rubber / Steel
Steel Thickness (mm): 2.0
Inside Diameter (mm): 7.8
Steel Thickness (in): 0.08
Inside Diameter (in): 0.31
Outside Diameter (in): 0.53
View More
Compatible Models for part number 095-2038

ENGINE - MACHINE

3046

EXCAVATOR

311D LRR 312B L 312D L 320C L 311-A 320-A L 314D LCR 320B 320C 320D 320D LN 320-A N 312B 312C 312D E200B 320D GC 319D L 315D L 319D 320D LRR 315C 314D CR 320C FM 319C 321D LCR E110B 320B FM LL 311B 311C 323D 318D L 320B N 320D L 320B L 312C L 312-A 320D FM RR 318C 320B LU 320D FM 320B LL 323D SA 314C 320D RR 323D S 320-A 319D LN 323D L 320 L 323D LN EL200B 321C E120B 313D 320B U 321B

MOBILE HYD POWER UNIT

323D L 323D LN

COMPACT WHEEL LOADER

910G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced