Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
096-1331: M10-1.5 x 120mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws096-1331: M10-1.5 x 120mm Hex Socket Head Bolt
Home096-1331: M10-1.5 x 120mm Hex Socket Head Bolt

096-1331: M10-1.5 x 120mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images

096-1331: M10-1.5 x 120mm Hex Socket Head Bolt
096-1331: M10-1.5 x 120mm Hex Socket Head Bolt
096-1331: M10-1.5 x 120mm Hex Socket Head Bolt
096-1331: M10-1.5 x 120mm Hex Socket Head Bolt

096-1331: M10-1.5 x 120mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced