096-1621: O-Ring
+ / - Hover over image to Zoom
Other Views

    096-1621: O-Ring

    Part Number: 096-1621
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.08
    • Cross Section Diameter (mm): 2
    • Inside Diameter (in): 3.52
    • Inside Diameter (mm): 90
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    underground mining loaders
    R2900

    mini hydraulic excavator
    307B, 307-A

    excavator
    320-A L 330-A L 320B N 320B, 330B, 330-A 311B, 350-A L E110, 350-A 320B L 5230B, 322B LN 330-A L 325-A 312B L 325B LN 330B L 311-A 5230, 325B L 325-A L 5080, 318B, 350 L EL300B, 320 L 325 L E180, E110B, 320B LL EL240C 345B L 330-A LN E240B, 330 L 322-A N 320-A 307, 317-A N E70, 322 L 315B L 312-A 320B S 325-A LN E70B, 375-A 315-A 375-A L E300, 5130B, 318B N 322B L 325 LN