Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home096-4748: Bucket Sidecutter
Home096-4748: Bucket Sidecutter
096-4748: Bucket Sidecutter

Cat® Bolt-On General Purpose Sidecutter - RH

Brand: Cat

Product Images
096-4748: Bucket Sidecutter
096-4748: Bucket Sidecutter
096-4748: Bucket Sidecutter
096-4748: Bucket Sidecutter
096-4748: Bucket Sidecutter

Cat® Bolt-On General Purpose Sidecutter - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 096-4748

Units of Measure

USMetric
Width (mm): 266.7
Height (mm): 55.88
Position: Rh
Length (in): 12.598
Attachment Method: Bolt-on
Material: Alloy Steel,Boron Steel,Low Alloy Steel
Machine: Excavator
Height (in): 2.2
Length (mm): 320.0
View More
Compatible Models for part number 096-4748

BUCKET

BUCKET

EXCAVATOR

320E L 316F L 320D2 GC 322B L 325-A LN 320-A L 325-A FM L 325B L 315-A 320B 320C 320D 320E 320-A N 324D 324E E200B 315B L 320D GC 320E LRR 315D L 325-A 315-A L 320D2 325 L 320D LRR 315B 315C 318D2 L 321D LCR 324E L 320B FM LL E140 318D L 320B N 320D L 320B L 316E L 325 LN 320B LU 325-A L 245D 320B LL 320D RR 322C 320-A 322-A 323D L M318 320 L 322 L 323D LN 330B L 324D L EL200B 322-A L 320E RR 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced