Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings096-5516: 2mm Thick External Retainer Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings096-5516: 2mm Thick External Retainer Ring
096-5516: 2mm Thick External Retainer Ring

Cat® Steel External Retainer Ring for Transmission Shafts and Pumps

Brand: Cat

Product Images
096-5516: 2mm Thick External Retainer Ring
096-5516: 2mm Thick External Retainer Ring
096-5516: 2mm Thick External Retainer Ring
096-5516: 2mm Thick External Retainer Ring
096-5516: 2mm Thick External Retainer Ring

Cat® Steel External Retainer Ring for Transmission Shafts and Pumps

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 096-5516

Units of Measure

USMetric
Material Description: Steel
Material: Carbon Steel
Thickness (in): 0.08
Thickness (mm): 2.0
View More
Compatible Models for part number 096-5516

TRANSMISSION-ONHIGHWAY

CX35 CX31

INTEGRATED TOOLCARRIER

IT14G2 IT14G

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

MATERIAL HANDLER

MH3250 MH3260 MH3024

MOTOR GRADER

24

TRACK-TYPE TRACTOR

D6R III D6XE D7R LGP D8 GC D6R XL D6R II D3C III D8GC D6R D7R D9 D6 D8 D8T D8R D6R STD D9T D9R D8R II D6 XE D10N D10R D10T D11R D11T D7R II D7R XR

KNUCKLEBOOM LOADER

539

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

302.5 301.7CR 301.8 301.6 301.5 302CR

FORESTRY PRODUCTS

558 568

PIPELAYER

583T PL83

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

349F LXE 349D L 323F SA MH3295 335F 323F 374F L 390D 320D L 349E L 330D2 390D L 340MHPU 3101 385C FS 349E L VG 352F XE VG 345D 349 GC 336 MHPU 548 349F L 385C L 320D2 FM 326D2 349D2 352F-VG 558 323F OEM FM558 E450 326F 538 349D FM568 350 OEM 349E 349F 325F 352 UHD 352F 349 349D2 L 352 350 355 374F 345D L VG 336 385B 385C 345D L 320C 395 385C L MH 330F M312 374 M315 M318 M320

MOBILE HYD POWER UNIT

385C 350MHPU 349E L HVG 349E 352FMHPU 345D 349D L 330FMHPU 385C L 349D2

MULTI TERRAIN LOADER

277C 297C 287C

GENERATOR SET

3512

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

933C

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

BACKHOE LOADER

427F2 414E 428F2 426 428 432F2 422F 434E 422E 434F 432E 444F 420E 432F 444E 442E 430E 434 432 444F2 426 F2 444 422F2 416E 428F 428E 434F2

COLD PLANER

PM312 PM313 PM310

MULCHING HEAD

HM312 HM315

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

914 910G 910K 910M 914K 914M 914G 914G2 918M

WHEEL LOADER

988 XE 972 XE 966 XE 966XE 988 995 992 966K XE 907 906 972M XE 966M XE 972XE

WIDE BODY TRUCK

707

TRANSMISSION

CX31

SKID STEER LOADER

272C 262C 256C

WHEELED EXCAVATOR

MH3026 M318C M322F M322C M318C MH M315C M316C M313C

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573C 573D 563C 563D 2670C 553C 2670D

TRUCK

795F XQ 794 AC 795F AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced