Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws096-5968: M5-0.8 x 8mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws096-5968: M5-0.8 x 8mm Hex Socket Head Bolt
096-5968: M5-0.8 x 8mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
096-5968: M5-0.8 x 8mm Hex Socket Head Bolt
096-5968: M5-0.8 x 8mm Hex Socket Head Bolt
096-5968: M5-0.8 x 8mm Hex Socket Head Bolt
096-5968: M5-0.8 x 8mm Hex Socket Head Bolt
096-5968: M5-0.8 x 8mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 096-5968

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M5x0.8
Bolt Length (mm): 8.0
Grip Length (mm): 2.4
Material: STEEL,Alloy Steel
Hand of Thread: RH
Grip Length (in): 0.094
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 0.315
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M5
View More
Compatible Models for part number 096-5968

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

277B 267B 257B 287B 247B

INTEGRATED TOOLCARRIER

IT28G

SOIL COMPACTOR

CS12 GC CS10 GC CP12 GC 815K 815 CP11 CP13 CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

BACKHOE LOADER

420XE 427F2 442D 430D 442E 430E 430F 415 416 420F2 428F2 428 420 432F2 434 430 432 444F2 446D 422F 444 434E 434F 440 450E 450F 450 422F2 428F 420D 432E 444F 420E 432F 432D 444E 428E 430F2 434F2 420F

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

MOTOR GRADER

24M

POWER PACK

PP120

WHEEL LOADER

928H 928G 814K 924GZ 928HZ 924HZ 924H 924G 926 924K 924 930 926M 930H 930K 930M

COMPACT WHEEL LOADER

904H 906H 903D 903C 901C2 904B 901C 903 902 901 902C 908 902C2 906 930 903C2 926

CHALLENGER

MTC755 MTC765 MTC735 MTC745

MINI HYD EXCAVATOR

301.6C 301.8C 302.5C

ASPHALT PAVER

AP355 AP-255E AP355F

SKID STEER LOADER

226B 252B 216B 268B 242B 246B 232B 248B 236B 262B

WHEELED EXCAVATOR

M325C MH M322C M318C M318C MH

MINING EXCAVATOR

5130 5230 5130B

PNEUMATIC COMPACTOR

CW34 CW-34

FRONT SHOVEL

5090B

EXCAVATOR

322B L 345B II 345B L 325B L E70B 320D3 GC E300 E110B E140 E300B 322B EL240B EL240C 330B L EL200B 385B E240 385C 345B EL240 385C L E240C E240B E200B EL300 365B II EL300B E450 M312 M315 M318 365B L 325B E120B 365B M320

VIBRATORY COMPACTOR

CS11 GC CS512 GC CP11 GC CS10 GC CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced