Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings097-5249: 100.37mm Outer Diameter Steering Case Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings097-5249: 100.37mm Outer Diameter Steering Case Seal O Ring
097-5249: 100.37mm Outer Diameter Steering Case Seal O Ring

Cat® 100.37mm Outer Diameter Steering Case Seal O Ring provides a reliable and leak free seal between the steering case and the hub in the Axle Housing

Brand: Cat

Product Images
097-5249: 100.37mm Outer Diameter Steering Case Seal O Ring
097-5249: 100.37mm Outer Diameter Steering Case Seal O Ring
097-5249: 100.37mm Outer Diameter Steering Case Seal O Ring
097-5249: 100.37mm Outer Diameter Steering Case Seal O Ring
097-5249: 100.37mm Outer Diameter Steering Case Seal O Ring

Cat® 100.37mm Outer Diameter Steering Case Seal O Ring provides a reliable and leak free seal between the steering case and the hub in the Axle Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 097-5249

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 89.71
Inside Diameter (in): 3.532
Material: Rubber
View More
Compatible Models for part number 097-5249

TELEHANDLER

TH62 TH63 RT50SA RT100 RT80 RT50 TH103 TH82 RT60 TH83 RTC60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced