Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners098-5653: Male Shank Rod End (Metric)
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners098-5653: Male Shank Rod End (Metric)
098-5653: Male Shank Rod End (Metric)

Cat® Spherical Rod End, Male Shank (Metric)

Brand: Cat

Product Images
098-5653: Male Shank Rod End (Metric)
098-5653: Male Shank Rod End (Metric)

Cat® Spherical Rod End, Male Shank (Metric)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 098-5653

Units of Measure

USMetric
Diameter (mm): 37.9
Material Description: Steel
Rod End Type: Spherical
Thread Size (mm): M16
Rod End Diameter - B (mm): 37.9
Thread Length (mm): 40.0
Length to Pin Hole - A (mm): 66.7
Height - C (mm): 21
Length to Pin Hole - A (in): 2.625
Diameter - B (in): 1.492
Height - C (in): 0.826
Rod End Diameter - B (in): 1.49
Thread Length (in): 1.574
Material: Alloy Steel
Rod Diameter (mm): M16
View More
Compatible Models for part number 098-5653

ASPHALT PAVER

AP655 AP1055 SE47 AP600 AP1000

TRUCK

795F XQ 793F AC 793F CMD 793D 797F 793F 795F AC 793F OEM 793F XQ

ASPHALT SCREED

SE47 FM SE47 VT SE60 FM SE60 SE47 V SE50 VT

OFF HIGHWAY TRUCK

793 793D 793F

TELEHANDLER

RT60 RT50SA RT50 RTC60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced