Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers099-4707: M16 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers099-4707: M16 ID Steel Flat Washer
099-4707: M16 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
099-4707: M16 ID Steel Flat Washer
099-4707: M16 ID Steel Flat Washer
099-4707: M16 ID Steel Flat Washer
099-4707: M16 ID Steel Flat Washer
099-4707: M16 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 099-4707

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 90.0
Inside Diameter (mm): 16.5
Outer Diameter (mm): 90.0
Thickness (mm): 10.0
Outer Diameter (in): 3.543
Thickness (in): 0.394
Coating: Mechanical Zinc
Fits Bolt Sizes (mm): M14
Material: STEEL,Alloy Zinc,Structural Steel
Inside Diameter (in): 0.65
Outside Diameter (in): 3.543
View More
Compatible Models for part number 099-4707

MINI HYD EXCAVATOR

307-A

EXCAVATOR

311D LRR 318B N 318D L 312B L 317B LN 312D L 312C L 307 312-A 311-A 317 N 314D LCR 317-A 315-A 318B 315B FM L 314C 312B 312C 312D 315B L 317B L 319D L 315D L 319D LN 319D 315B 317-A N 315C 314D CR E120B E110B 313B 311B 313D 311C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced