Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings099-6974: 85.20mm Internal Diameter Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings099-6974: 85.20mm Internal Diameter Ring
099-6974: 85.20mm Internal Diameter Ring

Backup Ring

Brand: Cat

Product Images
099-6974: 85.20mm Internal Diameter Ring
099-6974: 85.20mm Internal Diameter Ring
099-6974: 85.20mm Internal Diameter Ring
099-6974: 85.20mm Internal Diameter Ring
099-6974: 85.20mm Internal Diameter Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 099-6974

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.07
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 4.8
Cross Section Width (mm): 1.9
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic,Polyamide Plastic
Inside Diameter (mm): 85.2
Inside Diameter (in): 3.35
Cross Section Height (in): 0.19
View More
Compatible Models for part number 099-6974

MINI HYD EXCAVATOR

307D 307C 307B 307-A 308E 308D 308C

WHEELED EXCAVATOR

M330D

FORESTRY PRODUCTS

568 558

PNEUMATIC COMPACTOR

CW-16

EXCAVATOR

349 GC 340 336 MHPU 307 349 330D MH FM558 330D E70B 352 350 325D MH 340MHPU 336 355 M325D MH 345C MH M325D L MH 307-A FM568 324D L 330D L 345C 352 UHD

MATERIAL HANDLER

MH3250 M325D MH MH3260 M325D L MH

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced