Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings099-8232: 28.24mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings099-8232: 28.24mm Inner Diameter O-Ring Seal
099-8232: 28.24mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
099-8232: 28.24mm Inner Diameter O-Ring Seal
099-8232: 28.24mm Inner Diameter O-Ring Seal
099-8232: 28.24mm Inner Diameter O-Ring Seal
099-8232: 28.24mm Inner Diameter O-Ring Seal
099-8232: 28.24mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 099-8232

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 28.24
Inside Diameter (in): 1.112
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 122
View More
Compatible Models for part number 099-8232

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

3512B

INTEGRATED TOOLCARRIER

IT62H

HEX BASED SPL SOLUTION

320E 330F OEM

BACKHOE LOADER

420XE 415 416 428 420 432F2 434E 422E 420D 432E 420E 444E 420F 430D 442E 430E 430F 434 430 432 444F2 444 440 450E 450F 450 416D 428E

WHEEL LOADER

972H 962H 950H 966H

WHEEL SKIDDER

530B

TRACK-TYPE TRACTOR

D6F SR D6E D6G SR

MINI HYD EXCAVATOR

305.5E2 307B 305.5 GC 307 307-A

SKID STEER LOADER

270XE 250 260 270 265

WHEELED EXCAVATOR

M315D2 M322D MH M315 M318D M318C M318F M315GC M317 M318D MH M322D M322C M318C MH M315C M315D M317D2 M316C M316D M320D2 M313C M313D

EXCAVATOR

336E LN 311D LRR 316F L 330 L 336E LH 320-A L 325-A FM L 336D2 LXE 312E 323F SA 312F 320-A S 320D LN 320-A N 336D 312C 324D 336E 324E 336F 325-A 320D2 320D3 336D2 L 314D CR 326D L 340D2 L 312F GC 335F 323F 336F XE 313D2 GC 323D E300B 322N 320D L 325 LN 322-A LN 312-A 330D2 336E LNH 325C L 322C 336D LN 319D LN 325C FM 323D LN 340F L UHD 324E LN EL240B EL240C 330B L 321C 320E L 307 320D2 GC 311-A 320D2 FM 325D L 330-A L E240C E240B 320D GC 326D2 319D L 330 LN 315-A L 323D2 L 325 L 320D LRR 315C 330C L 326F L 336D L 323F OEM 336D2 320F L 312D2 L 336F L XE 312C L 313D2-GC 313D2 323E LN 314E CR 320D FM 330C FM 326F 322-A 538 307-A 330F LN 324D L 330D L 313F 322-A L E120B 336E L 322-A N 320 GC 313B 325C 325D 336E H 320E RR 325F 312D2 312D2 GC 318E L 312D L 340F 330-A L 325-A LN 330D MH 328D LCR 329D LN 314D LCR 329D L 317-A 324D FM 340F L LRE 336F LN XE E70B 320E LRR 325F LCR 323F LN 330D LN 320C FM 319C 324E L 336F L E110B 318F L 320 312E L 323 318C 325-A L 329E L 318F 322 LN 323D SA 320D RR 323D3 323D S 320-A 336D2 GC 340D L 323D L 313F L 322 L 330D2 L 336 311F LRR 323D2 329D 330F L 317-A N 329E 326D2 L EL200B 314F CR 330-A 317 N 320N 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 315-A 330C LN 320C 320D 320E E200B 314E LCR 323E L 313F LGC 336F LN 329E LN 321D LCR 323E SA 320E LN 330-A LN 330F 316E L 315F LCR 329D2 L EL300B 322C FM 330C 330D 320D2 L 324D LN M312 329D2 M315 323F L M318 320 L 336D2 L XE 326F LN M320

VIBRATORY COMPACTOR

VVP15 VVP25 CVP40 VVP45 CVP75 CB-536D CVP110

MOBILE HYD POWER UNIT

329D L 336FMHPU 340D2 L 336D L 325D 336D 336E HVG 330D 330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced