Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0L-1138: 3/8''-24 x 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0L-1138: 3/8''-24 x 1/2'' Hex Head Bolt
0L-1138: 3/8''-24 x 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
0L-1138: 3/8''-24 x 1/2'' Hex Head Bolt
0L-1138: 3/8''-24 x 1/2'' Hex Head Bolt
0L-1138: 3/8''-24 x 1/2'' Hex Head Bolt
0L-1138: 3/8''-24 x 1/2'' Hex Head Bolt
0L-1138: 3/8''-24 x 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0L-1138

Units of Measure

USMetric
Bolt Length (in): 0.5
Bolt Length (mm): 12.7
Bolt Type: Hex Head
Grip Length (in): 0.104
Grip Length (mm): 2.64
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.015
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x24
View More
Compatible Models for part number 0L-1138

GENERATOR SET

3056 3054

INTEGRATED TOOLCARRIER

IT14G

SOIL COMPACTOR

815B 815F

BACKHOE LOADER

442D 430D 426B 438C 426C 438D 438B 416 424D 426 428 436C 436B 438 436 446B 446 420D 432D 416C 428D 416D 428B 416B 428C

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

COMPACT WHEEL LOADER

914G 908

WHEEL LOADER

966F II 960F 924GZ 920 924G 930 966D 966F 966E 970F 950F II

TELEHANDLER

RT80 RTC60 RT60 TH360B TH82 TH83 RT100 RT50 TH355B TH62 TH63 TH350B TH103 RT50SA TH460B

FORWARDER

554

WHEEL SKIDDER

518

GEN SET ENGINE

3056 3054

MINI HYD EXCAVATOR

307-A

ASPHALT PAVER

BG-210B BG-225B BG-225C AP-650B AP-800C BG-230

MARINE ENGINE

3054 3056

PNEUMATIC COMPACTOR

PS-200B PS-360B PF-300B PS-150B PS-300B PF-290B

INDUSTRIAL ENGINE

3306 3054B 3054 3056

EXCAVATOR

317-A 312B 312C 312-A 317-A N 312B L 307 317 N 315-A 315B L 312C L M312 M315

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CS-323C CB-534C CB-534B CS-433E CS-663E CS-433C CB-535B CP-663E CP-433C CP-433E CS-423E CP-323C CS-683E CB-434B CB-434C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced