Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals0L-1146: Plug Mounting Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals0L-1146: Plug Mounting Gasket
0L-1146: Plug Mounting Gasket

A Plug Mounting Gasket seals plugs and fittings, preventing leaks and ensuring system integrity under high pressure and temperature conditions.

Brand: Cat

Product Images
0L-1146: Plug Mounting Gasket
0L-1146: Plug Mounting Gasket

A Plug Mounting Gasket seals plugs and fittings, preventing leaks and ensuring system integrity under high pressure and temperature conditions.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0L-1146
Material: Fiber Gasket
Overall Width (mm): 24.0
Overall Length (mm): 24.0
View More
Compatible Models for part number 0L-1146

WHEEL TRACTOR

627 627B

TRACK LOADER

977K

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 140 120 140G 12F 14G 14E

WHEEL LOADER

966C 980B

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D9H D7G D6C D5 D8K D9G

PIPELAYER

572F 594H 572G 583K 583H 571G 571F 561C 594

INDUSTRIAL ENGINE

D343 D353C D353E D353D

TRUCK

777 777C

WHEEL SCRAPER

637 627 637B 627B

EXCAVATOR

235

TRACTOR

776 776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced