Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCat Reman ProductsCooling SystemsWater Pumps0R-1003: Cat® Reman Water Pump
HomeCat Reman ProductsCooling SystemsWater Pumps0R-1003: Cat® Reman Water Pump
0R-1003: Cat® Reman Water Pump

Cat® Reman Water Pump (3300)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-1003: Cat® Reman Water Pump
0R-1003: Cat® Reman Water Pump

Cat® Reman Water Pump (3300)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-1003

Units of Measure

USMetric
Width (mm): 281.9
Height (mm): 203.2
Length (in): 13.1
Material: Sealants / Adhesives Adhesive
Length (mm): 332.7
Height (in): 8.0
View More
Compatible Models for part number 0R-1003

GENERATOR SET

3304B G3306B

POWER MODULE

XQG135

TRACK LOADER

973

WINCH

57H 57 56 56H

PETROLEUM GEN SET

G3306B

TRACK SKIDDER

527 D4HTSK III 517

WHEEL LOADER

966F II 972G 950B/950E 966D 966F 966E 950B 966G 950E

TRACK-TYPE TRACTOR

D6H XL D6H XR D7G D7H D6GC D4H D6H II D6G2 XL D6D D6G D6H

GEN SET ENGINE

3306 3304 3304B POWER SYS 3306B

CHALLENGER

65C 65B 65D 70C 65

RIPPER

7 6

PIPELAYER

572G 561D

INDUSTRIAL ENGINE

3304 3306 3306B D333C D330C

WHEEL SCRAPER

639D 627B 637D

GAS ENGINE

G3306B G3304B

EXCAVATOR

330-A 330 L 330-A L 235C 235

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU

VIBRATORY COMPACTOR

CB-534

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced