Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7904: 3.53 x 126.59mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-7904

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 126.59
Inside Diameter (in): 4.984
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 250
View More
Compatible Models for part number 175-7904

GENERATOR

SR4

TRUCK ENGINE

1673C 3306C 3306B C-12 3306

WHEEL TRACTOR-SCRAPER

613G

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III

WHEEL SKIDDER

518C 535D 535C 545D 545C 528B 525D 525C 525 515 545 555D 530B

MINI HYD EXCAVATOR

304.5

ROTARY DRILL

MD6380

EXCAVATOR

330 L 315 313 350-A L 320 GX 330-A L 235B 235C 235D 330B 317 GC 316 GC 350-A 315 GC 330B L 313 GC 321 324 322 319 MH3022 330-A MH3024 323 GX

WHEEL TRACTOR

615C II 615 611 615C 627E 627F

ROTARY MIXER

RM500B

HYDRAULIC CONTROL

48

TRACK LOADER

963 963D 963K

PETROLEUM TRANSMISSION

CX35-P800 CX48-P2300 CX31-P600

SOIL COMPACTOR

825H 815F

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 420XE 427F2 414E 438C 426C 438D 424B HD 416F2 415 416 428F2 424D 426 424B 428 436C 424 420 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 416C 428D 416D 428E 428C 434F2

WHEEL DOZER

854G 844K 834 844 834H 834K 824H 824G 824K 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 836H 836K 826H 816F

WHEEL LOADER

982XE 972G 972H 988GC 950G 962H 962G 986H 950H 950K 986K 962K 950M 962M 980XE 988F 988K 966H 966G 814K 924G 962G II 938H 962 986 980 982 950G II 980GC 988 995 993 992 980G II 982 XE 980 XE 966F II 962M Z 950M Z 972G II 993K 980H 980G 992G 970F 994K 966G II

ARTICULATED TRUCK

730C2 D20D D250E II D250E D250D D300E II 730 EJECTOR 740 GC 730C 725 735C 735B 730 735 OEM 735

WHEELED EXCAVATOR

M322D MH M314 M315 M320 M318 M319 M316 M317 W330B M313-07 M315D2 M314-07 M324D2 MH M322D M313D M314F

ENGINE - INDUSTRIAL

3512B 3516B

INDUSTRIAL ENGINE

C18 3304 3306 3512 3516 3508 3306B C9.3B D333C C15 D330C

WHEEL SCRAPER

637E 637G 627G 627F 627B 627E 615C 611

TRACTOR

776C

GAS ENGINE

G3304 G3306 G3304B G3512 G3516 G3508

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD22 AD60 AD63 AD30 AD45

POWER MODULE

TR43 TR43-C18L TR43-E44

LOAD HAUL DUMP

R1600H R1700G R3000H R2900G R2900 R1300G R2900 XE R1700 XE

OFF HIGHWAY TRUCK

796 AC 794 AC 798 AC 798

MATERIAL HANDLER

MH3022 MH3024

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

120G 16 18 140H 140G 143H 163H NA 140H ES 18M3 160H ES 12H NA 16M 16H 140H NA 14M 14H 14G 12H 12G 24H 160H 160G 16H NA 160H NA 16M3 12H ES 14H NA

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D6XE D10 D11 D8 GC D9 GC D4H III D6R II D4H D6D D6N XL D6R D6T D6M D6E D6G D6H D7E D6G SR D9 D6 D5 D8 D7 D6 XE D6N LGP D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D8GC D7G2 D7R D7G D7H D8T D8R D10T2 D6R STD D9T D9R D8R II D6T XL PAT D6T XW PAT D6G2 XL D4H XL D7R II D6R LGP D7E LGP

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B

MARINE ENGINE

3304 3306 3516 3512 3508 3508C 3508B 3516B 3516C 3516E 3512C 3306B 3512B 3304B

PIPELAYER

572R II 572R

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-P600-

GENERATOR SET

3304B G3306 C175-20 3306B 3516E

RECLAIMER MIXER

RM500B

ENGINE

C15 C18 C175-20 3516E

LOCOMOTIVE ENGINE

C175-20 3512E

EJECTOR TRUCK

730

ROAD RECLAIMER

RM500B RM500

CHALLENGER

65C 65D

GEN SET ENGINE

3304B 3306B 3306 3304 3508 3512 3516

INDUSTRIAL LOADER

415F2 IL

TRUCK

793F XQ 794 AC 777C 797 795F XQ 797F 797B 795F AC 793F AC

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced