Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCat Reman ProductsCooling SystemsWater Pumps0R-1011: Cat® Reman Water Pump
HomeCat Reman ProductsCooling SystemsWater Pumps0R-1011: Cat® Reman Water Pump
0R-1011: Cat® Reman Water Pump

Cat® Reman Water Pump (With Installation Gasket Kit) (3126)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-1011: Cat® Reman Water Pump
0R-1011: Cat® Reman Water Pump
0R-1011: Cat® Reman Water Pump
0R-1011: Cat® Reman Water Pump
0R-1011: Cat® Reman Water Pump

Cat® Reman Water Pump (With Installation Gasket Kit) (3126)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-1011

Units of Measure

USMetric
Width (mm): 185.4
Height (mm): 167.6
Length (in): 13.3
Length (mm): 337.8
Height (in): 6.6
View More
Compatible Models for part number 0R-1011

PUMPER

SPP101

WHEEL TRACTOR

613C II

TRUCK ENGINE

C7 3126E 3116 3126B 3126

COMBINE HARVESTER

460

COLD PLANER

PM-102

MOTOR GRADER

120H 135H NA 120H ES 135H 120H NA

WHEEL LOADER

938G 960F 950F 950F II

TRACK-TYPE TRACTOR

DEUCE 30/30

GEN SET ENGINE

3126B

ASPHALT PAVER

AP-755

COMBINE

465 460 470

INDUSTRIAL ENGINE

3126 3126B C-9

WHEEL SCRAPER

613C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced