Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components352-2154: Water Pump
Home
EngineCooling SystemWater Pumps & ComponentsWater Pump Components
352-2154: Water Pump
352-2154: Water Pump

Cat® Water Pump Unit

Brand: Cat

Product Images
352-2154: Water Pump
352-2154: Water Pump
352-2154: Water Pump
352-2154: Water Pump
352-2154: Water Pump

Cat® Water Pump Unit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-1011
0R-1011 : Cat® Reman Water Pump
Check Price
Compare Alternate Parts
352-2154
This part:
352-2154: Water Pump
Weight (lb)

15.22

Length (in)

14.3

Height (in)

7

Description

Cat® Water Pump Unit

0R-1011
This part:
0R-1011: Cat® Reman Water Pump
Length (in)

13.3

Height (in)

6.6

Description

Cat® Reman Water Pump (With Installation Gasket Kit) (3126)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert