Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads0R-2163: Cat® Reman Upgrade-to-New (UTN) Cylinder Head
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads0R-2163: Cat® Reman Upgrade-to-New (UTN) Cylinder Head
0R-2163: Cat® Reman Upgrade-to-New (UTN) Cylinder Head

Cat® Reman Cylinder Head (UTN) (3306 DI)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-2163: Cat® Reman Upgrade-to-New (UTN) Cylinder Head
0R-2163: Cat® Reman Upgrade-to-New (UTN) Cylinder Head

Cat® Reman Cylinder Head (UTN) (3306 DI)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-2163

Units of Measure

USMetric
Width (mm): 444.5
Height (mm): 304.8
Length (in): 41.5
Length (mm): 1,054.1
Height (in): 12.0
View More
Compatible Models for part number 0R-2163

TRUCK ENGINE

3126 3306B 3306

WINCH

528 57H 57 56 55 56H

MOTOR GRADER

12H 12G 160H 160G 12H NA 12H ES 140H 140G 140H NA 140H ES 14G

GEN SET-MILITARY

3608

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7G D7H D6D SR D6H II D6F SR D5B D6D D6R D6E D6G D6H

MARINE AUXILIARY

3608

MARINE ENGINE

3508 3412

PIPELAYER

572G 571G 561D

FRONT SHOVEL

235C

EXCAVATOR

330 L 330-A L 235 E300 E300B 350-A 330B L 330-A 330-A L 235B 235C 235D EL300 330 LN 330-A LN 350-A L EL300B 330B 350 L

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

615 621S 627B

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

973

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WHEEL LOADER

966F II 972G 966D 966C 966F 966E 966G 970F 966R

GEN SET ENGINE

3406C 3406B 3508 3304B 3516 3306B

CHALLENGER

65C 65B 65D 70C 65

ARTICULATED TRUCK

D250B D25D D25C D350D D350C D30C D30D D35C D300D D300B

RIPPER

7 6 5 4 977 951 955

INDUSTRIAL ENGINE

3306

WHEEL SCRAPER

637D 639D 627B 621E

BULLDOZER

6 5A 5S 7SU 6A 6S 7A 7S 7U 6SU 7S LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced