Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCat Reman ProductsCooling SystemsWater Pumps0R-4513: Cat® Reman Water Pump
HomeCat Reman ProductsCooling SystemsWater Pumps0R-4513: Cat® Reman Water Pump
0R-4513: Cat® Reman Water Pump

Cat Reman Water Pump (3054)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-4513: Cat® Reman Water Pump
0R-4513: Cat® Reman Water Pump
0R-4513: Cat® Reman Water Pump
0R-4513: Cat® Reman Water Pump
0R-4513: Cat® Reman Water Pump

Cat Reman Water Pump (3054)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0R-4513

Units of Measure

USMetric
Width (mm): 271.8
Height (mm): 160.0
Length (in): 10.7
Length (mm): 271.8
Height (in): 6.3
View More
Compatible Models for part number 0R-4513

GENERATOR SET

3054

TRUCK ENGINE

3054

INTEGRATED TOOLCARRIER

IT14G

BACKHOE LOADER

416C 428B 416B 428C

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH62 TH63 TH82 TH83

GEN SET ENGINE

3054

ASPHALT PAVER

BG-210B BG-225B AP-800C BG-230

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

3056

INDUSTRIAL ENGINE

3054 3056

EXCAVATOR

307 312-A 317 N 317-A 315-A 317-A N

VIBRATORY COMPACTOR

CB-545 CB-544 CB-434B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced