Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings200-6928: 44.6mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings200-6928: 44.6mm Inner Diameter Seal O Ring
200-6928: 44.6mm Inner Diameter Seal O Ring

Cat® O-Ring Seal

Brand: Cat

Product Images
200-6928: 44.6mm Inner Diameter Seal O Ring
200-6928: 44.6mm Inner Diameter Seal O Ring
200-6928: 44.6mm Inner Diameter Seal O Ring
200-6928: 44.6mm Inner Diameter Seal O Ring
200-6928: 44.6mm Inner Diameter Seal O Ring

Cat® O-Ring Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 200-6928

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 44.6
Inside Diameter (in): 1.756
Material: Rubber
View More
Compatible Models for part number 200-6928

GEN SET ENGINE

3054

GENERATOR SET

3054

ASPHALT PAVER

BG-225B AP-800C BG-210B BG-230

MARINE ENGINE

3056

INDUSTRIAL ENGINE

3054 3056

BACKHOE LOADER

416C 428C

EXCAVATOR

317 N 317-A N 317-A 315-A

VIBRATORY COMPACTOR

CB-545 CB-544 CB-434B

TELEHANDLER

TH63 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced