Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-0484: 1/2''-20 x 2 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-0484: 1/2''-20 x 2 1/4'' Hex Head Bolt
0S-0484: 1/2''-20 x 2 1/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Product Images
0S-0484: 1/2''-20 x 2 1/4'' Hex Head Bolt
0S-0484: 1/2''-20 x 2 1/4'' Hex Head Bolt
0S-0484: 1/2''-20 x 2 1/4'' Hex Head Bolt
0S-0484: 1/2''-20 x 2 1/4'' Hex Head Bolt
0S-0484: 1/2''-20 x 2 1/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0S-0484

Units of Measure

USMetric
Bolt Length (in): 2.25
Bolt Length (mm): 57.15
Bolt Type: Hex Head
Grip Length (in): 1.0
Grip Length (mm): 25.4
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.02
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x20
View More
Compatible Models for part number 0S-0484

GENERATOR

SR4

TRUCK ENGINE

1693

WHEEL TRACTOR-SCRAPER

637 637K 657 651

TRACK SKIDDER

517 D4HTSK III D4HTSK II

WHEEL SKIDDER

528

ROTARY DRILL

MD6540C MD6380

WATER FORDING TRACTOR

D7R II

MULTI TERRAIN LOADER

267 277

WHEEL TRACTOR

650B 651B 660B 631C 641B 666B 637 651 633C 657B 637K

ROTARY MIXER

RM500B

HYDRAULIC CONTROL

46 192 193 183 184 182 165 173 163

VEHICULAR ENGINE

D346 D348 D349 3516 3512

TRACK LOADER

983 941 977D 977H 941B 955C 983B

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

815 825C 825B

PETROLEUM ENGINE

3512 2016 3516C 3512E 3512C 3512B

WHEEL DOZER

854G 834 824B 834B 824C 814 824

LANDFILL COMPACTOR

836 816 826C 826B

PETROLEUM GEN SET

3512C

WHEEL LOADER

988B 988F 966C 966R 988F II 988 995 994 992 920 930 950 980B 992B 980C 992G 994F 994D 994K 994H

ARTICULATED TRUCK

725C D44B 730C2 D20D D35HP D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D350E II D400E II D300E II D550B D300E D300D D300B 725C2 730 EJECTOR D400E 740C 740B D400D 740 GC 730C 745C D400 725 D40D 740 735C 735B 745 730 735 OEM 735

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3054B 3512 3516 3508B 3508 3516B 3516C D343 D348 D349 D346 3512E 3512B 3512C 3054 D353C D353E D353D

QUARRY TRUCK

771D 771C 772G

WHEEL SCRAPER

666B 657B 637K 627B 627 666 657

SPRAY AR

CAT WDS

GAS ENGINE

G3512B G3512J G353D G3412 G3408B G3408 G3406 G3512 G3508

TRACTOR

784C 784B 772 776 776D 776C 776B 768C 768B

BULLDOZER

977A 834U 834S 9SU 8SU 7SU 11SU 7S LGP 8S 8U 9U 4S 4P 10C 11U 7A 10S 7S 7U 10U 8A 4A

PUMPER

SPF343 SPF743 SPF343C SPS343 SPT343

UNDERGROUND ART TRUCK

AE40 AE40 II AD55 AD45 AD40

POWER MODULE

TR43-C18L

LOAD HAUL DUMP

R1600G R1600H R3000H R2900G R1600 R2900 R1300G

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 789D 773GC 772 793D 785D 789 785 793

OEM SOLUTIONS

3412C

WINCH

528 54H 57H 57 55 54 58 59N 59L 58L

MOTOR GRADER

16 140B 16H 16G 140 16GC 14H 14G 24H 24M 120 12E 16H NA 14H NA

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D10 D8 GC D9 GC D4H III D7R SERIES D4H D4D D4E D6T D9 D6 D8 D10R D11N D11R D7R XR D7R LGP D8GC D7R D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D8R II D9N D9H D4H XL D7R II

MARINE AUXILIARY

3512C

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 3508C 3508B D364 D375D D349 D346 D348 3516B 3516C 3516E D343 3512C 3512E D337F D326F 3512B

PIPELAYER

572R II 587T 587R 578 572R 561B 561D 561C PL83 PL87 583T 583R 572G 583K 583H 571G 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5230 5130B

PETROLEUM PACKAGE

TH48-E70

RIPPER SCARIFIER

16G

GENERATOR SET

G3512 G3508 3512 3508B 3512C 3512B 3516B

MARINE TRANSMISSION

C8.7

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-500

ENGINE

3512E 3512B 3512C 3516C 3516E

LOCOMOTIVE ENGINE

3512B

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

ROAD RECLAIMER

RM500B RM-350B

GEN SET ENGINE

3508 3512 3516

ENGINE - MACHINE

3516C C4.4

CHALLENGER

55 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45 70C

RIPPER

7 4 9 8 11 10

TRUCK

772G OEM 789C 789D 777C 777B 789B 777D 769B 769D 769C 785 789 793 797 793D 793B 793C 772G 69D 785G 785C 785D 797B 785B 769 773 777

CABLE CONTROL

25 29 117 127 128

POWERTRAIN

TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced