Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0T-0055: 3/8 - 16 Thread Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
0T-0055: 3/8 - 16 Thread Hex Head Bolt
0T-0055: 3/8 - 16 Thread Hex Head Bolt

Cat® Hex Head Bolt for engine fuel cooler attachment used to secure the fuel cooler, maintaining optimal temperature regulation for efficient engine performance

Brand: Cat

Product Images
0T-0055: 3/8 - 16 Thread Hex Head Bolt
0T-0055: 3/8 - 16 Thread Hex Head Bolt
0T-0055: 3/8 - 16 Thread Hex Head Bolt
0T-0055: 3/8 - 16 Thread Hex Head Bolt
0T-0055: 3/8 - 16 Thread Hex Head Bolt

Cat® Hex Head Bolt for engine fuel cooler attachment used to secure the fuel cooler, maintaining optimal temperature regulation for efficient engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
9X-6458: 3/8" ID Steel Flat Washer
9X-6458: 3/8" ID Steel Flat Washer

Cat® 3mm Thick Flat Hard Washer

Check Price
5M-2894: 3/8" ID Steel Flat Washer
5M-2894: 3/8" ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
9S-8752: 3/8''-16 Hex Nut
9S-8752: 3/8''-16 Hex Nut

Cat® 3/8"-18 Steel Hex Nut

Check Price
9X-6458
9X-6458: 3/8" ID Steel Flat Washer
Check Price
5M-2894
5M-2894: 3/8" ID Steel Flat Washer
Check Price
9S-8752
9S-8752: 3/8''-16 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert