Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts9S-8752: 3/8''-16 Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
9S-8752: 3/8''-16 Hex Nut
9S-8752: 3/8''-16 Hex Nut

Cat® 3/8"-18 Steel Hex Nut

Brand: Cat

Product Images
9S-8752: 3/8''-16 Hex Nut
9S-8752: 3/8''-16 Hex Nut
9S-8752: 3/8''-16 Hex Nut
9S-8752: 3/8''-16 Hex Nut
9S-8752: 3/8''-16 Hex Nut

Cat® 3/8"-18 Steel Hex Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
9S-8752
This part:
9S-8752: 3/8''-16 Hex Nut
Thickness (in)

0.337

Drive (in)

0.563

Thread Size (in - TPI) (in)

3/8-16

Description

Cat® 3/8"-18 Steel Hex Nut

178-2210
This part:
178-2210: Fastener Kit - Inch Coarse
Thread Size (in - TPI) (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13

Bolt Length (in)

1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2

Description

Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

627-7267
This part:
627-7267: FASTENER BIN KIT; 3/8 INCH-COARSE
Thread Size (in)

3/8-16

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 3/4, 3

Description

Inch-Coarse Fastener Bin Kit, 3/8 in., 9 Assorted Lengths, 11 Part Numbers, 410 Pieces, Phosphate and Oil Coating

178-2209
This part:
178-2209: FASTENER KIT; INCH, COARSE THREAD
Thread Size (in - TPI) (in)

1/4-20, 5/16-18, 3/8-16, 1/2-13

Bolt Length (in)

1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2

Description

Inch-Coarse Fastener Kit, 4 Sizes, 7 Assorted Lengths, 27 Part Numbers, 512 Pieces, Phosphate and Oil Coating

Related parts
165-3932
165-3932: 3/8''-16 x 2'' Hex Head Bolt
Check Price
8S-9191
8S-9191: 3/8''-16 x 4'' Hex Head Bolt
Check Price
9X-6458
9X-6458: 3/8" ID Steel Flat Washer
Check Price
5M-2894
5M-2894: 3/8" ID Steel Flat Washer
Check Price
165-3935
165-3935: 3/8''-16 x 3'' Hex Head Bolt
Check Price
0S-1594
0S-1594: 3/8-16 Hexagonal Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert