0T-0642: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    0T-0642: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 0T-0642
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.09
    • Head Height - 4 (in): 0.29
    • Head Width - 5 (in): 0.56
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 3/8 - 24
    • Total Bolt Length - 3 (in): 5/8
    telehandler
    RT50SA, RT50, RT60

    marine products
    D315

    wheel tractor scrapers
    613G, 621HOEM, 621G, 621KOEMLRC, 621KOEM, 666B, 651, 660B, 637PP, 666, 639D, 631D, 637, 641, 623, 637DPP, 631KOEMLRC, 631KOEM

    pneumatic tired compactors
    PS-150C

    engine - industrial
    D346

    compactors
    815FII

    track type tractors
    D6KXL, D7RII, D6KXLARMY, D7RIIXR, D6TXL

    motor graders
    140B, 120MAWD

    engine - truck
    D336

    articulated trucks
    730, D550B, D44B

    vibratory single drum smooth
    CS56

    off highway trucks
    775F, 773F, 777FOEM, 777F, 770, 775FOEM, 773FOEM, 768B, 772, 769B

    wheel loaders
    924H, 980H, 928H, 924G, 992C, 994, 994D

    wheel excavators
    M325BMH

    3000
    C4.4