Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0V-0459: 5/8''-18 x 4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0V-0459: 5/8''-18 x 4'' Hex Head Bolt
0V-0459: 5/8''-18 x 4'' Hex Head Bolt

Cat® Hex Head Bolt for the flywheel is designed to secure the flywheel in internal combustion engines

Brand: Cat

Product Images
0V-0459: 5/8''-18 x 4'' Hex Head Bolt
0V-0459: 5/8''-18 x 4'' Hex Head Bolt
0V-0459: 5/8''-18 x 4'' Hex Head Bolt
0V-0459: 5/8''-18 x 4'' Hex Head Bolt
0V-0459: 5/8''-18 x 4'' Hex Head Bolt

Cat® Hex Head Bolt for the flywheel is designed to secure the flywheel in internal combustion engines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 0V-0459

Units of Measure

USMetric
Bolt Length (in): 4
Bolt Length (mm): 101.6
Bolt Type: Hex Head
Grip Length (in): 2.5
Grip Length (mm): 63.5
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.025
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 0V-0459

UNDERGROUND ART TRUCK

AD55

VEHICULAR ENGINE

D348

TRACK LOADER

977D 941B 955C 951C 951B 941

WINCH

57H 57 56 56H

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D7F D7G D7H D5 D4D D7G2 D6R D6H

ENGINE - MACHINE

3306 3408

MARINE ENGINE

D342C D342

RIPPER

7 6

PIPELAYER

572G 571G 561B 561D 561C

INDUSTRIAL ENGINE

3508 3412 D342 3512 3412E 3412C 3408E 3408B 3408C

TRUCK

773

TRACTOR

772

VIBRATORY COMPACTOR

CB-614

BULLDOZER

9U 9S 7SU 6A 6S 7A 7S 7U 6SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced