Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories100-3255: Signal Head Lamp Spherical Washer
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories100-3255: Signal Head Lamp Spherical Washer
100-3255: Signal Head Lamp Spherical Washer

Cat® Signal Head Lamp Spherical Washer for Lamp ensures uniform load distribution, reducing stress and misalignment in fastening assemblies

Brand: Cat

Product Images
100-3255: Signal Head Lamp Spherical Washer
100-3255: Signal Head Lamp Spherical Washer

Cat® Signal Head Lamp Spherical Washer for Lamp ensures uniform load distribution, reducing stress and misalignment in fastening assemblies

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-3255

Units of Measure

USMetric
Weight (kg): 0.01
Outside Diameter (mm): 99,999.99
Weight (lb): 0.02
Washer Type: Spherical Washer
Inside Diameter (mm): 99,999.99
Thickness (mm): 99,999.99
Thickness (in): 3,937.008
Inside Diameter (in): 3,937.008
Outside Diameter (in): 3,937.008
View More
Compatible Models for part number 100-3255

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II IT14G2 IT24F IT14F IT38H IT38G IT14G IT38F IT28G IT28F

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

MOTOR GRADER

18M3 120H 16 14 18 120M 120K 12M 3 AWD 120 GC 160H ES 120M 2 163H 120H ES 160 140M 140K 140H 16H 14L 150 140K 2 160M 3 AWD 140 143H 16GC 14H 12H 12M 12K 14M3 12M 3 120 160K 160H 160M 140M 3 AWD 16H NA 140M 3 140 GC 16M3 14M-3 12H ES 14H NA 163H NA 160M 3 140H ES 120K 2

TRACK-TYPE TRACTOR

30/30

ASPHALT COMPACTOR

CW16

ASPHALT PAVER

AP-655C AP-655D AP1055 AP500 AP655 BG555E PE636 AP-1000E AP-1000F AP400 AP-555E AP600 AP555F AP355 AP500F AP-1055F AP-1055E AP655F AP-600D AP555 AP300 AP455 AP-500E AP655F L AP600F BG500E AP1000

VIBRATORY COMPACTOR

CS-431C CS11 GC CS78B CS-44B CS-56B CS-68B CS54B CP-533E CS-433E CS-433C CS-54B CS-66B CS-78B CS-79B CP-433C CS-423E CS-64B CP74B CS-533E CP-54B CS68B CS56B CS-74B CS44B CP-563C CS79B CP-56B CP-68B CS512 GC CP54B CP-74B CP11 GC CS-583E CS-583C CP76B CS74B CS10 GC CS-573C CS-573E CS14 CS-563C CS-563E CP12 GC CP56B

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

277B 267B 257B3 257B 247B 247B3 287B

COMPACT TRACK LOADER

239D3 249D3 259D 259B3 259D3

WHEEL TRACTOR

657G

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM400 RM800 RM500B

SOIL COMPACTOR

CS12 GC CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS19 CS74B CS56B CS68B CS10 GC CS66B CS11 GC

BACKHOE LOADER

426B 438C 426C 438D 438B 416 424D 428 436C 420 436B 420D 432D 442D 434 432 444 416C 428D 416D 428B 416B 428C

COLD PLANER

PM312 PM313 PM310

TELEHANDLER

TH82 TH83 TH103 TH62 TH63

WHEEL LOADER

962 982XE 928H 928G 960F 972G 966 972H 972K 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 950G II 928HZ 988GC 906M 980GC 950G 962H 962G 986H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 908M 926 924 930 938 966H 966G 930G 966L 930H 966K 930K 966M 930M 950 982 XE 980 XE 966F II 962M Z 980K HLG 950M Z 950GC 924GZ 966K XE 908 907 906 924HZ 950 GC 972G II 972M XE 938G II 966M XE 924F 936F 924H 924G 924K 962G II 980H 980L 980K 972XE 980M 928F 938G 938F 938H 938K 938M 926M 970F 966G II 982M 950F II

COMPACT WHEEL LOADER

920K 907H2 914 910 903 902 901 908 906 910K 910M 930 938 920 926 914K 914M 914G 914G2 904B 908M 906M 918M 907M

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

FORWARDER

574B 564

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

CHALLENGER

65E 75E 85E 95E

ARTICULATED TRUCK

D20D D250E D250D

SKID STEER LOADER

242B3 226B 226D 226B3 216B 249D3 226D3 236 232 236B3 248 246 242 262 262B 252B 268B 216 242B 226 246B 232B 248B 236B 216B3

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34

INDUSTRIAL ENGINE

C4.4

TRUCK

772 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced