Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps100-3414: 11L Vane Brake Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps100-3414: 11L Vane Brake Pump
100-3414: 11L Vane Brake Pump

Cat® 11L Vane Brake Pump used in Braking System

Brand: Cat

Product Images
100-3414: 11L Vane Brake Pump
100-3414: 11L Vane Brake Pump
100-3414: 11L Vane Brake Pump
100-3414: 11L Vane Brake Pump
100-3414: 11L Vane Brake Pump

Cat® 11L Vane Brake Pump used in Braking System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-3414

Units of Measure

USMetric
Width (mm): 132.1
Height (mm): 127.0
Length (in): 5.5
Height (in): 5.0
Length (mm): 139.7
View More
Compatible Models for part number 100-3414

INTEGRATED TOOLCARRIER

IT38G II IT38G IT24F IT38F IT28F

WHEEL LOADER

938G 938F 924F 938G II 928F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced