Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home100-4003: M10 Thread Interference Stud
Home100-4003: M10 Thread Interference Stud
100-4003: M10 Thread Interference Stud

Cat® M10 x 1.5 Thread Interference Stud for engine oil cooler prevents oil leaks and maintains optimal cooling

Brand: Cat

Product Images
100-4003: M10 Thread Interference Stud
100-4003: M10 Thread Interference Stud
100-4003: M10 Thread Interference Stud
100-4003: M10 Thread Interference Stud
100-4003: M10 Thread Interference Stud

Cat® M10 x 1.5 Thread Interference Stud for engine oil cooler prevents oil leaks and maintains optimal cooling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 100-4003

Units of Measure

USMetric
Material Description: Steel
Material: Alloy Zinc,Carbon Steel
Overall Length (in): 1.77
Overall Length (mm): 45.0
Thread Size (mm): M10x1.5
View More
Compatible Models for part number 100-4003

GENERATOR

LC51XX LC30XX LC31XX

GENERATOR SET

C6.6 DE220GC C7.1 GEN DE200E0 C7.1 GEN S XQP150 3056 C7.1DE200E DE200GC DE165GC C7.1 C7.1DE150E C6.6DE150E C7.1DE150E0 DE150GC

ENGINE

C7.1

TRACK LOADER

953K 963 963K 953

SOIL COMPACTOR

815K 815

WHEEL DOZER

814K 814

MOTOR GRADER

120 140 140 GC 120M 2

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

966F II 962M Z 962 926 924K 930 950M Z 950GC 814K 938 938K 966F 938M 926M 930K 930M 950K 962L 962K 950M 950 950L 962M 950 GC

TRACK-TYPE TRACTOR

D6K2 XL D5 D6K2 LGP D6N OEM D6N LGP D6N XL D6N

WHEEL SKIDDER

535D 555D 545D 525D

GEN SET ENGINE

3056 POWER SYS

TRANSMISSION

TR16-C7.1

INDUSTRIAL ENGINE

C6.6 3056 C7.1 3056E

WHEEL FELLER BUNCHER

2570C 2570D 2670C 2670D 573C 573D 563C 563D

ENGINE - GENERATOR SET

C7.1DE200E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced