Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersEngine Oil Filters & Components462-1171: Standard Efficiency Engine Oil Filter
HomeEngineEngine Filters & FluidsEngine FiltersEngine Oil Filters & Components462-1171: Standard Efficiency Engine Oil Filter
462-1171: Standard Efficiency Engine Oil Filter

Standard Efficiency Engine Oil Filter

Brand: Cat

Product Images
462-1171: Standard Efficiency Engine Oil Filter
462-1171: Standard Efficiency Engine Oil Filter
462-1171: Standard Efficiency Engine Oil Filter
462-1171: Standard Efficiency Engine Oil Filter
462-1171: Standard Efficiency Engine Oil Filter

Standard Efficiency Engine Oil Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 462-1171

Units of Measure

USMetric
Overall Height (in): 7.9
Overall Width (in): 3.6
Material: Carbon Steel
Overall Length (in): 3.6
Overall Width (mm): 91.44
Overall Height (mm): 200.66
Overall Length (mm): 91.44
View More
Compatible Models for part number 462-1171

GENERATOR

LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120M 120 GC 120M 2 140 12M 120 140 GC

TRACK SKIDDER

527

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D5R LGP D6K2 XL D6K2 LGP D5R2 D6N OEM D5R XL D6N XL D6N D6K D6K LGP D4 D5 D6K XL D6N LGP D6K2

ASPHALT PAVER

AP-655D AP1055 AP655 AP-1000E AP-1000F BG1055E AP600 AP555F AP500F AP-1055F AP-1055E AP655F BG600D AP-600D BG655D BG1000E AP655F L AP600F

MARINE ENGINE

C7.1

PIPELAYER

PL61

EXCAVATOR

M318F

ENGINE - GENERATOR SET

C7.1DE200E

VIBRATORY COMPACTOR

CS-56 CS78B CS-56B CS-68B CS-78B CS-79B CP74B CS-76 CS-74 CS68B CS56B CS-74B CS-64 CS79B CP-56B CP-68B CP-64 CP-56 CP-74B CP76B CS74B CS14 CP-76 CP-74 CP68B CP56B

GENERATOR SET

C6.6 DE200E0 DE200GC C7.1 C7.1DE150E0 XQP150 C7.1DE200E DE165GC C7.1DE150E DE220GC C7.1 GEN C7.1 GEN S C6.6DE150E XQ230 XQP200 DE150GC

ENGINE

C7.1 C3.6

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

815K 815 CP12 CP14 CP16 CP17 CS20 CS12 CS16 CS19

BACKHOE LOADER

444F 432F

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

930 938 926

TELEHANDLER

TL642 TL943 TH357 TL1055 TL1255 TH408 TH3510

WHEEL LOADER

962 928H 928HZ 950K 962L 962K 950M 950L 962M 926 924 930 938 966F 930H 930K 930M 950 966F II 962M Z 950M Z 950GC 814K 924HZ 950 GC 924H 924K 938H 938K 938M 926M

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 C6.6

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M322D MH MH3026 MH3024 M318D M322 M320 M318F M320F M324D2 MH M318D MH M322D2 M322F M322D M316D M320D2 M322D2 MH

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1 C2.8 C3.6 C4.4

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573C 573D 563C 563D 2670C 553C 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced