Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds101-3877: M8 X 1.25 Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds101-3877: M8 X 1.25 Stud
101-3877: M8 X 1.25 Stud

Double End Threaded Stud (Rod)

Brand: Cat

Product Images
101-3877: M8 X 1.25 Stud
101-3877: M8 X 1.25 Stud
101-3877: M8 X 1.25 Stud
101-3877: M8 X 1.25 Stud
101-3877: M8 X 1.25 Stud

Double End Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 101-3877
Stud Type: Double End Threaded Stud (rod)
Material: STEEL,Alloy Zinc,Carbon Steel,Sealants / Adhesives Adhesive
Overall Length (mm): 37.0
Stud Thread Size (mm): M8 X 1.25
Coating: Zinc Plated
Stud Thread Pitch: 1.25
Stud Thread Size: M8
Thread Size (mm): M8
Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
Locking Feature: steel stud
Notes: Thread Length (mm)21, Stud End Thread Length: 12
Hole Thread Pitch: 1.25
Length (mm): 37.0
View More
Compatible Models for part number 101-3877

PAVING COMPACTOR

CB2.7 CB2.5 CB-22B

GENERATOR SET

3056 3054

TRUCK ENGINE

3054

INTEGRATED TOOLCARRIER

IT14G IT28G

WHEEL HARVESTER

550B 560B

BACKHOE LOADER

426B 438C 426C 438B 436C 436B 420D 432D 416C 428B 416B 428C

TELEHANDLER

TH360B TH82 TH83 TH355B TH62 TH63 TH350B TH103 TH210 TH460B TH215

COMPACT WHEEL LOADER

914G 908

WHEEL LOADER

928G 924GZ 924G 930G

ASPHALT COMPACTOR

CB2.5 GC CB2.7 GC CB22B

FORWARDER

574B 554 564

GEN SET ENGINE

3056 3054

ASPHALT PAVER

AP-655C BG-210B BG-2255C BG-225B BG-225C BB-760 AP-600 AP-650B AP-800C BG-230

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

3056 3054B

UTILITY COMPACTOR

CC2.6 CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

WHEELED EXCAVATOR

M322C M318C M318C MH M315C M316C M313C

PNEUMATIC COMPACTOR

PS-200B PS-360B PF-300C PF-300B PS-150B PS-300B PS-300C PF-290B

INDUSTRIAL ENGINE

3054E 3054B 3054C 3056E 3054 3056

COMPACTOR

CB-34B XW CC-24B CB-32B CB-24B CB-36B CB-22B CB-34B

EXCAVATOR

317-A 312B 312C 312-A 317-A N 312B L 307 317 N 315-A 315B L 312C L M312 M315

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CP-573E CS-323C CB-534C CB-534B CS-433E CS-663E CS-433C CB-535B CS-583E CP-663E CP-433C CP-433E CS-423E CP-323C CS-573E CS-683E CB-434B CB-434C CP-563E CB4.0 CB4.4 CS-563E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced