Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws101-3906: Hexagonal Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws101-3906: Hexagonal Head Bolt
101-3906: Hexagonal Head Bolt

Cat® Hexagonal Head Bolt used in Fuel Unit

Brand: Cat

Product Images
101-3906: Hexagonal Head Bolt
101-3906: Hexagonal Head Bolt

Cat® Hexagonal Head Bolt used in Fuel Unit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 101-3906

Units of Measure

USMetric
Locking Feature: None
Hand of Thread: RH
Overall Width (in): 0.75
Overall Height (in): 0.75
Overall Width (mm): 19.05
Grip Length (in): 3,937.008
Overall Height (mm): 19.05
Bolt Length (in): 3937.008
Grip Length (mm): 99,999.99
Bolt Length (mm): 99,999.99
View More
Compatible Models for part number 101-3906

MULTI TERRAIN LOADER

267 257 287 277 247

GENERATOR SET

DE55GC C2.2 DE33GC C3.3 C3.3DE50E0 C3.3DE50E2 3056 3054 C3.3 GEN S DE50GC C3.3DE33E3 C3.3DE33E0 DE65GC XQP30

INTEGRATED TOOLCARRIER

IT14G IT28G

WHEEL HARVESTER

550B 560B

BACKHOE LOADER

442D 430D 426B 438C 426C 438D 438B 424D 436C 436B 420D 432D 416C 428D 416D 428B 416B 428C

TELEHANDLER

TH360B TH82 TH83 TH355B TH62 TH63 TH350B TH103 TH210 TH460B TH215

COMPACT WHEEL LOADER

914G 908 906

WHEEL LOADER

928G 924GZ 924G 930G

FORWARDER

574B 564

GEN SET ENGINE

3056 3054

ASPHALT PAVER

AP-655C BG-210B BG-2255C BG-225B BB-760 AP-600 AP-800C BG-230

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

3054 3034 3054B

WHEELED EXCAVATOR

M322C M318C M318C MH M316C

SKID STEER LOADER

216 228 226 236 232 248 246 242 262 252

PNEUMATIC COMPACTOR

PS-200B PF-300B PS-150B PS-300B

INDUSTRIAL ENGINE

3054B 3056E 3054 3056 3034

EXCAVATOR

317-A 312C 312-A 317-A N 307 317 N 315-A 315B L 312C L M312 M315

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CP-573E CS-323C CB-534C CB-534B CS-433E CS-663E CS-433C CB-535B CS-583E CP-663E CP-433C CP-433E CS-423E CP-323C CS-573E CS-683E CB-434B CB-434C CP-563E CS-563E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced