Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws101-7397: M12-1.75 x 50mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws101-7397: M12-1.75 x 50mm Hex Socket Head Bolt
101-7397: M12-1.75 x 50mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
101-7397: M12-1.75 x 50mm Hex Socket Head Bolt
101-7397: M12-1.75 x 50mm Hex Socket Head Bolt
101-7397: M12-1.75 x 50mm Hex Socket Head Bolt
101-7397: M12-1.75 x 50mm Hex Socket Head Bolt
101-7397: M12-1.75 x 50mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 101-7397

Units of Measure

USMetric
Bolt Length (in): 1.969
Material: STEEL,Alloy Zinc,Alloy Steel
Coating: Zinc Flake
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 50.0
Grip Length (mm): 5.25
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M12
Grip Length (in): 0.207
View More
Compatible Models for part number 101-7397

GENERATOR SET

3512 3512B

MULTI PROCESSOR

MP332

HEX BASED SPL SOLUTION

320E

QUICK COUPLER

QUICK COUPLER

EJECTOR TRUCK

740B 740

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

MATERIAL HANDLER

M325D MH MH3260 MH3022 MH3024 M325D L MH

MOTOR GRADER

24 24M 120

WHEEL LOADER

962 972M 972L 962L 950M 995 950L 962M 966L 966M 962M Z 980K HLG 950M Z 993K 992K 994K

HYDRAULIC SHOVEL

6040

TRACK-TYPE TRACTOR

D5M D5N D6M D6N

ENGINE - MACHINE

3516C

ARTICULATED TRUCK

740C 740B 740 GC 745C 725 740 735C 735B 745 730 735 OEM 735

ROTARY DRILL

MD6310

MINI HYD EXCAVATOR

307-A

HAMMER

H140CS H160CS

WHEELED EXCAVATOR

M325C MH M322D MH MH3026 MH3024 M318C M324D2 MH M318D MH M330D M322D2 M322F M322D M322C M318C MH M315C M316C M313C M322D2 MH

PIPELAYER

561N 561M

THUMB

HYDRAULIC

TRUCK

797 795F XQ 797F 794 AC 797B 795F AC 793F AC MT4400D AC

EXCAVATOR

336E LN 336E LH 349D L 325D FM LL 320D LN 312B 336D 324D 336F MH3295 325-A 320D2 320D3 336D2 L 326D L 340D2 L 323F 323D 320D L 325 LN 312-A 330D2 325C L 336D LN 325C FM 3101 323D LN 340F L UHD 330B L 330D FM 345C 345D 312B L 320E L 307 320D2 GC 325D FM 320D2 FM 325D L 320D GC 326D2 349D2 323D2 L 325 L 336D L 336D2 320F L 336F L XE 320D FM 349D 324D L 330D L 336E L 325C 325D 320E RR 340 340F 325-A LN 330D MH 328D LCR 329D LN 329D L 317-A 324D FM 340F L LRE 349D2 L 320E LRR M325D MH 330D LN 336F L 325-A L 323D SA 345D L VG 323D3 323D S 336D2 GC 340D L 323D L 330D2 L 335 323D2 329D 317-A N 326D2 L 317 N 345D L 315-A 320D 320E 395 323E L 336F LN 385C L MH 329D2 L 330D 320D2 L 324D LN 374 329D2 323F L M325D L MH

PULVERIZER

P224 P332

SHOVEL

6040

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 340D2 L 336D L 323D LN 325D L 325D 336F 336D 345D 349D L 336E HVG 330D 324D LN 349D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced