Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings102-1444: 98.56mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings102-1444: 98.56mm Outside Diameter Sleeve Bearing
102-1444: 98.56mm Outside Diameter Sleeve Bearing

Cat® 98.56mm Outside Diameter 87.12mm Long Sleeve Bearing for Cushion Hitch

Brand: Cat

Product Images
102-1444: 98.56mm Outside Diameter Sleeve Bearing
102-1444: 98.56mm Outside Diameter Sleeve Bearing

Cat® 98.56mm Outside Diameter 87.12mm Long Sleeve Bearing for Cushion Hitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-1444

Units of Measure

USMetric
Material: Bronze,Manganese Bronze Brass
Type: Flanged Sleeve
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 76.0
Inside Diameter (in): 3.01
Outside Diameter (mm): 99.0
Outside Diameter (in): 3.88
Overall Length (mm): 87.0
Overall Length (in): 3.43
Flange Diameter (mm): 132.0
Flange Diameter (in): 5.18
Thickness (mm): 22.0
Thickness (in): 0.87
Approximate Outside Diameter (mm): 99.0
Cross Holes: Yes
Approximate Overall Length (mm): 87.0
External Groove: Yes
Approximate Inside Diameter (mm): 76.0
View More
Compatible Models for part number 102-1444

WHEEL TRACTOR

621E 623G 621F 623H 623E 623F 621G 621H 627G 627H 627E 621K OEM 627F

WHEEL TRACTOR-SCRAPER

627 627K LRC 623 621 632 627K 623K LRC 623K 621K

WHEEL SCRAPER

621E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced