Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes102-1955: 7.04mm Inner Diameter Fuel Cooler Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes102-1955: 7.04mm Inner Diameter Fuel Cooler Tube
102-1955: 7.04mm Inner Diameter Fuel Cooler Tube

Cat® Fuel Cooler Tube transfers fuel from the engine to the cooler, helping to regulate fuel temperature for optimal performance

Brand: Cat

Product Images
102-1955: 7.04mm Inner Diameter Fuel Cooler Tube
102-1955: 7.04mm Inner Diameter Fuel Cooler Tube

Cat® Fuel Cooler Tube transfers fuel from the engine to the cooler, helping to regulate fuel temperature for optimal performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 102-1955

Units of Measure

USMetric
Material: STEEL,Alloy Mixed: Metal
Outer Diameter (mm): 10.0
Outer Diameter (in): 0.39
Approximate Overall Length (mm): 918.0
View More
Compatible Models for part number 102-1955

TRUCK ENGINE

3126

MARINE ENGINE

3116 3126

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced